| Size | Dimensions | Mount | ||
|---|---|---|---|---|
| NEW | HDMI 2.1 | SMT | ||
| HDMI | SMT | |||
| Micro HDMI | SMT | |||
| Mini HDMI | SMT |
Applications
- Industrial Imaging
- Home Theaters / Gaming
- Consumer Electronics
Products
All
HDMI 2.1
HDMI
Micro HDMI
Mini HDMI
| Order Code | Datasheet | Downloads | Status | Application | Pins (pcs) | Gender | Type | Variant | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 685119135725 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | HDMI | 19 | Receptacle | Horizontal | with M3 Screw flange | SMT | -25 °C up to +85 °C | 40 | 614001 | |
![]() | 685119134923 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | HDMI | 19 | Receptacle | Horizontal | – | SMT | -25 °C up to +85 °C | 40 | 612690 614001 | |
![]() | 685119189723 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | HDMI 2.1 | 19 | Receptacle | Horizontal | with M3 Screw flange | SMT | -45 °C up to +85 °C | 40 | – | |
![]() | 685119189623 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | HDMI 2.1 | 19 | Receptacle | Horizontal | – | SMT | -45 °C up to +85 °C | 40 | – | |
![]() | 685119248123 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Micro HDMI | 19 | Receptacle | Horizontal | – | SMT | -25 °C up to +85 °C | 40 | 612690 614001 | |
![]() | 685119248223 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Micro HDMI | 19 | Receptacle | Horizontal | Hybrid Mount | SMT | -25 °C up to +85 °C | 40 | 614001 | |
![]() | 685119136923 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Mini HDMI | 19 | Receptacle | Horizontal | – | SMT | -25 °C up to +85 °C | 40 | 612690 614001 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 685119135725 | SPEC |
![]() | 685119134923 | SPEC |
![]() | 685119189723 | SPEC |
![]() | 685119189623 | SPEC |
![]() | 685119248123 | SPEC |
![]() | 685119248223 | SPEC |
![]() | 685119136923 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Application | Pins (pcs) | Gender | Type | Variant | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: