Characteristics
- Integrated low noise clock generator
- Shunt resistors for measuring the input and output current
- Jumper for setting non interleaved- and interleaved- mode
- Pads for evaluating different input filter configurations
- DC/DC Converter: MagI³C Power Module 171 021 501
- Conducted and radiated EMI compliant (EN55032)
Applications
- Double the output power
- Better thermal heat distribution (spread hot spots)
- Reduced input and output voltage ripple (interleaved mode)
- Faster transient performance
Products
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|---|---|---|---|---|---|---|---|
178003 | SPEC | 2 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | MagI³C Current Sharing | 7 - 50 | 2.5 - 15 | 5 |
Order Code | Datasheet |
---|---|
178003 | SPEC |
Offer |
---|
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|
Included Products

MagI³C-VDRM Variable Step Down Regulator Module: 171021501

WE-PD2 SMT Power Inductor: 744773047

WCAP-CSGP MLCCs 10 V(DC): 885012207004

WCAP-ATG8 Aluminum Electrolytic Capacitors: 860010473011

WR-PHD 2.54 mm THT Dual Pin Header: 61300421121

WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular: 691502710002
Videos
#askLorandt explains: Current sharing with MagI³C Power Modules
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules