Characteristics
- Simplest design (no transformer design know how required)
- Leaded through-hole package for easy manufacturing and prototyping
- Stand alone solution (CIN and COUT integrated, no external components)
- Only one external resistor required to set the VOUT
- ON / OFF control Pin
- Static and dynamic power Boost
- Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
- Industrial standard package and pin configuration
- Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
- IEC/EN/UL60950 & IEC/EN/UL62368 approval
Applications
- Data acquisition
- Test and measurement systems
- Interface and microcontroller supply
- Industrial control
Products
SIP-8
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | PO (W) | VISO (V (DC)) | L (mm) | W (mm) | H (mm) | Evaluation Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 17791063215 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 8 - 42 | 3.3 - 6 | 1 | 2000 | 21.8 | 9.2 | 11.1 | 17800VISM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 17791063215 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | PO (W) | VISO (V (DC)) | L (mm) | W (mm) | H (mm) | Evaluation Kit | Samples |
---|
Additional Information

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.
Videos
#askLorandt explains: Ground Loop Breaking with isolated MagI³C Power Modules
Videos
Würth Elektronik Webinar: EMC compliant filtering of isolated power modules
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules