Characteristics
- Universal offline input voltage
- Output power from 2 to 35 W
- Operating temperature: –40 °C to +125 °C
- Isolation voltage: up to 4500VAC
Applications
- Offline-switch mode power supplies
- Especially designed for several ICs from Power Integrations
Products
All
EE13/6/6
EE16/7/5
EE16/8/5
EE20/10/6
ER28/14
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750811023 | SPEC | 4 files | 85 - 265 V (AC) | 8 | 300 | – | – | 7.2 | – | – | 66 | 2.28 | 10.8:1:0.9 | 300 | 4500 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | ||
![]() | 7508110102 | SPEC | 4 files | 85 - 265 V (AC) | 5 | 555 | – | – | 8.6 | 4.3 | 4.3 | 65 | 2.58 | 18.29:1:0.857 | 330 | 4500 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | ||
![]() | 7508110101 | SPEC | 4 files | 85 - 265 V (AC) | 5 | 1000 | – | – | 8.6 | 4.3 | 4.3 | 65 | 1.07 | 15:1:0.86:0.86 | 700 | 4500 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | ||
![]() | 750871032 | SPEC | 5 files | 85 - 265 V (AC) | 12 | 350 | – | – | 12.96 | – | – | 66 | 1.55 | 7.14 : 1 : 1.08 | – | 3000 | 16.9 | 18.8 | 13.97 | THT | EE16/7/5 | ||
![]() | 750811016 | SPEC | 5 files | 85 - 265 V (AC) | 5 | 1200 | – | – | 13.5 | – | – | 100 | 1.67 | 16.42 : 1 : 2.71 | 450 | 4500 | 16.9 | 18.8 | 13 | THT | EE16/7/5 | ||
![]() | 750310849 | SPEC | 5 files | 85 - 265 V (AC) | 12 | 1000 | – | – | 22 | – | – | 132 | 0.9 | 8 : 1 : 2 | 900 | 5000 | 21 | 25 | 16 | THT | EE20/10/6 | ||
![]() | 750811630 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 85 - 265 V (AC) | 12 | 2000 | 5 | 2.2 | 11.65 | – | – | 66 | 1.04 | 23.33:1.33:1:2.33 | 2200 | 4500 | 31 | 31 | 25 | THT | ER28/14 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 750811023 | SPEC | |
![]() | 7508110102 | SPEC | |
![]() | 7508110101 | SPEC | |
![]() | 750871032 | SPEC | |
![]() | 750811016 | SPEC | |
![]() | 750310849 | SPEC | |
![]() | 750811630 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|