OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-MJ Modular JacksOrientationHorizontalHousingPlasticProduct seriesWR-MJ Modular Jack Horizontal Plastic 8P8C Tab Down

WR-MJ Modular Jack Horizontal Plastic 8P8C Tab Down

WR-MJ Modular Jack Horizontal Plastic 8P8C Tab Down
General Information
Operating Temperature-40 °C up to +85 °C
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
Electrical Properties
IR1.5 A
Working Voltage120 V (AC)
Withstanding Voltage1000 V (AC)
Contact Resistance20 mΩ
RISO500 MΩ
Packaging Properties
PackagingTray

Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.

These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Learn more now

Products

Order Code Data­sheet Downloads StatusxPxCTabEMIMountApplication SystemDesign Kit Samples
615008143721SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8P8C Down No THT CAT 3615001
Order Code Data­sheet
615008143721SPEC
Samples
Order Code Data­sheet Downloads StatusxPxCTabEMIMountApplication SystemDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: