Characteristics
Mechanical
- Shut height: 135.8 mm
- Stroke: 40/30 mm
Features
- Feeding system: Mechanical
- Configuration: Pre- and post-feed cams
- Conductor punch setting resolution: 0.01 mm
- Conductor punch setting range: 2.7 mm
- Counter: 7-digit, digital
General Information | |
---|---|
Type | Mini Applicator |
Durability | 50 000 Cycles |
Products
Order Code | Datasheet | Downloads | Status | Gender | AWG | Use with | Samples |
---|---|---|---|---|---|---|---|
600662401 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | 24-20 (0.205-0.518 mm²) | 65730513722 66210113722 66200213722 66210213722 66200113722 |
Order Code | Datasheet |
---|---|
600662401 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | AWG | Use with | Samples |
---|