| Material Properties | |
|---|---|
| Actuator Material | POM |
| Actuator Flammability Rating | UL94 HB |
| Actuator Color | White |
| Base Material | PA66 |
| Base Flammability Rating | UL94 HB |
| Frame Material | PA66 |
| Frame Flammability Rating | UL94 HB |
| Frame Color | Black |
| Stationary Board | PA66 |
| Stationary Board Flammability Rating | UL94 HB |
| Stationary Board Color | Black |
| Stationary Contact Material | Copper Alloy |
| Stationary Contact Plating | Gold |
| Moveable Contact Material | Copper Alloy |
| Moveable Contact Plating | Gold |
| LED Terminal Material | Copper Alloy |
| LED Terminal Plating | Tin |
| Terminal Material | Copper Alloy |
| Terminal Plating | Tin |
| Electrical Properties | |
|---|---|
| Contact Resistance Initial | 200 mΩ |
| Contact Resistance After Life Test | 300 mΩ |
| RISO | 100 MΩ |
| Withstanding Voltage | 500 V (AC) |
| Mechanical Properties | |
|---|---|
| Actuation Feedback | non-tactile |
| Operation Force | 200 g |
| Electrical Life | 1000000 Cycles |
| Total travel | 4.5 mm |
| Schematic | SPST |
| Optical Properties | |
|---|---|
| Lens Type | Waterclear |
| Chip Technology | AlGaInP + InGan |
| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +85 °C |
| Packaging Properties | |
|---|---|
| Packaging | ESD Tray |
Application Notes
Products
| Order Code | Datasheet | Downloads | Status | Schematic | Emitting Color | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|
![]() | 465RG11172501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | SPST | Red & Green | 19.5 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 465RG11172501 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Schematic | Emitting Color | H (mm) | Samples |
|---|