OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupREDCUBE TerminalsProduct familyREDCUBE PRESS-FITProduct sub-familyPRESS-FIT right angledProduct seriesWP-RAFE REDCUBE PRESS-FIT right angled, edge position

WP-RAFE REDCUBE PRESS-FIT right angled, edge position

WP-RAFE REDCUBE PRESS-FIT right angled, edge position

Applications

  • High current Wire-to-Board & Board-to-Board connections
  • Angled electrical connection of cable or PCBs
  • Angled mechanical assembling of PCBs on housings
  • Suitable for rough environmental conditions
General Information
Operating Temperature-55 °C up to +150 °C
MaterialBrass
SurfaceTin
ExecutionPress-Fit
Packaging Properties
PackagingBulk

Application Notes

Products

Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
TiTl
(mm)
Pins
(pcs)
IR
(A)
Samples
74622103SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years. 7 14 M3 4 6 130
74622104SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years. 9 14 M4 5 12 180
74622105SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years. 9 14 M5 5 12 180
74622106SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 13 20 M6 8 20 250
74622108SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 13 20 M8 8 20 250
Order Code Data­sheet
74622103SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74622104SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74622105SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74622106SPEC
74622108SPEC
Samples
Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
TiTl
(mm)
Pins
(pcs)
IR
(A)
Samples

REDCUBE Terminals - Innovative High Power Contacts

REDCUBE Terminals - 4power!

REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.

Characteristic:

  • Flexibility in processing and connection technologies
  • Highest current ratings up to 500 A
  • Board-to-Board and Wire-to-Board solutions
  • Extremely low self-heating
  • Robust mechanical connection

Applications, Performance & Press-Fit Process

Applications

The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.

  • High current Wire-to-Board & Board-to-Board
  • Mounting of copper bars
  • Angled assembling of cable, PCB and housing
  • Mounting of IGBT modules

Remarkable Performance

With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.

  • Simple & quick processing
  • No cold solder joints
  • High process safety
  • Low self heating
  • Two-sided mounting of PCBs

PRESS-FIT Process

Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.

  • Homogeneous material transition between pin and through-hole plating
  • Contact resistance less than 200 μΩ
  • Gastight electrical and mechanical connection
  • Extremely strong mechanical connection

Videos

#askLorandt explains: REDCUBE PRESS-FIT Process

Videos

Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A