Applications
- Current carrying 90°- mounting switch relay
- Suitable for applications in harsh environmental conditions
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Brass |
Surface | Tin |
Execution | Press-Fit |
Packaging Properties | |
---|---|
Packaging | Bulk |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Ø ID (mm) | Pins (pcs) | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 74611104 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 30 | 3.3 | 16 | 180 | |
![]() | 74611124 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 30 | 4.3 | 16 | 180 | |
![]() | 74611134 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 36 | 5.3 | 16 | 250 | |
![]() | 74611154 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 36 | 6.3 | 25 | 250 | |
![]() | 74611164 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 39 | 8.3 | 36 | 350 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Ø ID (mm) | Pins (pcs) | IR (A) | Samples |
---|
Applications, Performance & Press-Fit Process
Applications
The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.
- High current Wire-to-Board & Board-to-Board
- Mounting of copper bars
- Angled assembling of cable, PCB and housing
- Mounting of IGBT modules
Remarkable Performance
With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.
- Simple & quick processing
- No cold solder joints
- High process safety
- Low self heating
- Two-sided mounting of PCBs
PRESS-FIT Process
Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.
- Homogeneous material transition between pin and through-hole plating
- Contact resistance less than 200 μΩ
- Gastight electrical and mechanical connection
- Extremely strong mechanical connection
Videos
#askLorandt explains: REDCUBE PRESS-FIT Process
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A