OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupSwitchesProduct familyIlluminated SwitchesProduct sub-familyTHT Illuminated Push Button SwitchProduct seriesWS-PBTL THT RGB Illuminated Push Button Switch 15 x 15 mm

WS-PBTL THT RGB Illuminated Push Button Switch 15 x 15 mm

WS-PBTL THT RGB Illuminated Push Button Switch 15 x 15 mm
Material Properties
Actuator MaterialPOM
Actuator Flammability RatingUL94 HB
Actuator ColorWhite
Frame MaterialPA66
Frame Flammability RatingUL94 HB
Frame ColorBlack
Stationary BoardPA66
Stationary Board Flammability RatingUL94 HB
Stationary Board ColorBlack
Stationary Contact MaterialCopper Alloy
Stationary Contact PlatingGold
Moveable Contact MaterialCopper Alloy
Moveable Contact PlatingGold
LED Terminal MaterialCopper Alloy
LED Terminal PlatingTin
Terminal MaterialCopper Alloy
Terminal PlatingTin
Electrical Properties
Contact Resistance Initial200 mΩ
Contact Resistance After Life Test300 mΩ
RISO100 MΩ
Withstanding Voltage500 V (AC)
Mechanical Properties
Actuation Feedbacknon-tactile
Operation Force200 g
Electrical Life1000000 Cycles
Total travel4.5 mm
SchematicSPST
General Information
Operating Temperature-40 °C up to +85 °C
Packaging Properties
PackagingESD Tray

Products

Order Code Data­sheet Downloads StatusElectrical Life
(Cycles)
Samples
465M111172501SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 1000000
Order Code Data­sheet
465M111172501SPEC
Samples
Order Code Data­sheet Downloads StatusElectrical Life
(Cycles)
Samples