OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyCombined Radio ProtocolsProduct seriesSkoll-I & EV-Kits

Skoll-I & EV-Kits NEW

Bluetooth® and Bluetooth® LE Radio Module

Skoll-I & EV-Kits

Characteristics

  • The compact, highly integrated module is certified around the world to help speed time to market
  • Complies with Bluetooth® Core Specification version 5.4 and includes support for BR, EDR 2/3 Mbps,Bluetooth® LE, LE 1/2 Mbps
  • Bluetooth® Serial Port Profile (SPP) communication and Bluetooth® LE profiles
  • Certification: CE, FCC, IC,TELEC, ETA-WPC
  • Fast serial interface
  • OTA firmware update
  • Compact design: 16.61 x 12 x 1.7 mm ( L x W x H)
  • Communication via UART interface to host system
  • Available on Tape & Reel for SMT mounting
  • Easy replacement of PUCK-I radio module
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
  • Wireless Connectivity SDK
  • WE UART Terminal

Applications

  • Bluetooth® applications
  • Medical
  • Industrial
  • IOT

Products

All
Skoll-I
EV-Kits
Order Code Data­sheet Man­ual Downloads StatusFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
VDD max
(V)
VDD min
(V)
DescriptionRb max.
(Mbps)
L
(mm)
W
(mm)
H
(mm)
ANTConn Offer
2620011024000SPEC
PDF5 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 2402 - 2480 350 2.4 -91 3.3 1.71 Skoll-I 1 12 8 2 Integrated PCB (integrated PCB antenna)
2620029024001
PDF New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. EV-Kit Skoll-I Bluetooth® and Bluetooth® LE 5.4
Order Code Data­sheet
2620011024000SPEC
2620029024001
Offer
Order Code Data­sheet Man­ual Downloads StatusFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
VDD max
(V)
VDD min
(V)
DescriptionRb max.
(Mbps)
L
(mm)
W
(mm)
H
(mm)
ANTConn Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability
Proteus Windows 10 SDK

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.

WE Bluetooth LE Terminal App

The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App

How to choose the fitting radio protocol

Webinar Recording

How to choose the fitting radio protocol

In the world of electronics, RF (radio frequency) technology plays a crucial role. But how do you find the perfect module for your application? In our free webinar you will get following key topics:

  • Various RF Protocols: Learn about the different protocols available and which ones are best suited for your application.
  • International Certifications: Understand the certifications required in different countries and how to ensure your product complies with local regulations.
  • Technical Requirements: Discover how range and data throughput impact your application and how to choose the right parameters.
  • Easy Implementation: Find out how to simplify the integration of RF modules using a Software Development Kit (SDK).

Download presentation: "How to choose the fitting radio protocol"