OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Jack Straight to MCX Plug StraightProduct seriesWR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length

WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length

WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length
Material Properties
CableRG-316/U
General Information
Operating Temperature-55 °C up to +155 °C
Cable TypeFlexible
Cable ShieldingBraid
Connector Type 1SMA
Connector Type 2MCX
Gender 1Jack
Gender 2Plug
Orientation Type 1Straight
Orientation Type 2Straight
Mechanical Properties
Min. Bend Radius12.7 mm

Products

Order Code Data­sheet Downloads Statusf Samples
65503206515305SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. DC~6 GHz
Order Code Data­sheet
65503206515305SPEC
Samples
Order Code Data­sheet Downloads Statusf Samples