Applications
- SMT Spacer with Snap Rivet for quick and easy mounting of PCBs without tools
- Screwless connections for fast mounting
- For distances from 2 to 10 mm
- Only qualified with Snap Rivet 7009776
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C; -55 °C up to +150 °C |
Material | PA66; Steel |
Color | Red |
Surface | Tin |
Flammability Rating | UL94 V-0 |
Ø f | 2.15 mm; 2.5 mm |
Products
Order Code | Datasheet | Downloads | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Color | Packaging | Qty. (pcs) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
9776020960R | SPEC | 5 files | 2 | 2.15 | 4.2 | 6 | – | Tape and Reel | 1050 | – | |
9776025960R | SPEC | 6 files | 2.5 | 2.15 | 4.2 | 6 | – | Tape and Reel | 950 | – | |
9776030960R | SPEC | 6 files | 3 | 2.15 | 4.2 | 6 | – | Tape and Reel | 800 | – | |
9776040960R | SPEC | 6 files | 4 | 2.15 | 4.2 | 6 | – | Tape and Reel | 650 | – | |
9776050960R | SPEC | 6 files | 5 | 2.15 | 4.2 | 6 | – | Tape and Reel | 650 | – | |
9776060960R | SPEC | 6 files | 6 | 2.15 | 4.2 | 6 | – | Tape and Reel | 450 | – | |
9776070960R | SPEC | 6 files | 7 | 2.15 | 4.2 | 6 | – | Tape and Reel | 450 | – | |
7009776 | SPEC | 6 files | 7.95 | 2.5 | 2.1 | 4 | Red | Bulk | 1000 | 977990 | |
9776080960R | SPEC | 6 files | 8 | 2.15 | 4.2 | 6 | – | Tape and Reel | 450 | – | |
9776090960R | SPEC | 6 files | 9 | 2.15 | 4.2 | 6 | – | Tape and Reel | 300 | – | |
9776100960R | SPEC | 6 files | 10 | 2.15 | 4.2 | 6 | – | Tape and Reel | 300 | – |
Order Code | Datasheet |
---|---|
9776020960R | SPEC |
9776025960R | SPEC |
9776030960R | SPEC |
9776040960R | SPEC |
9776050960R | SPEC |
9776060960R | SPEC |
9776070960R | SPEC |
7009776 | SPEC |
9776080960R | SPEC |
9776090960R | SPEC |
9776100960R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Color | Packaging | Qty. (pcs) | Design Kit | Samples |
---|
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments: