Applications
- For use in multi-level applications
- Self-adhesive base eases assembly
- Fixed to the panel by clip
| General Information | |
|---|---|
| Operating Temperature | -30 °C up to +85 °C |
| Material | Nylon 66 |
| Color | Natural |
| Flammability Rating | UL94 V-2 |
| Packaging Properties | |
|---|---|
| Packaging | Bulk |
Products
| Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|
![]() | 709261000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5.4 | 4 | – | |
![]() | 709262000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | 4 | 700999 | |
![]() | 709263000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4 | – | |
![]() | 709264000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.9 | 4 | – | |
![]() | 709265000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.9 | 4 | 700999 | |
![]() | 709266000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16.3 | 4 | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: