Applications
- Snap-in feature on both ends for easy fixation.
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Storage Conditions (in original packaging) | < 40 °C ; < 75 % RH |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Samples | |
---|---|---|---|---|---|---|---|
![]() | 709670020 | SPEC | 3 files | 2 | 2.5 | – | |
![]() | 709654200 | SPEC | 3 files | 2 | 3.5 | – | |
![]() | 709650500 | SPEC | 3 files | 2.2 | 2 | 700990 | |
![]() | 709650600 | SPEC | 3 files | 3 | 2 | – | |
![]() | 709670030 | SPEC | 3 files | 3 | 2.5 | – | |
![]() | 709654300 | SPEC | 3 files | 3 | 3.5 | – | |
![]() | 709670035 | SPEC | 3 files | 3.5 | 2.5 | – | |
![]() | 709651000 | SPEC | 3 files | 4 | 2 | – | |
![]() | 709670040 | SPEC | 3 files | 4 | 2.5 | 700990 | |
![]() | 709655400 | SPEC | 3 files | 4 | 3.5 | – | |
![]() | 709651500 | SPEC | 3 files | 5 | 2 | – | |
![]() | 709670050 | SPEC | 3 files | 5 | 2.5 | – | |
![]() | 709655500 | SPEC | 3 files | 5 | 3.5 | – | |
![]() | 709652000 | SPEC | 3 files | 6 | 2 | 700990 | |
![]() | 709670060 | SPEC | 3 files | 6 | 2.5 | – | |
![]() | 709656000 | SPEC | 3 files | 6 | 3.5 | 700990 | |
![]() | 709652500 | SPEC | 3 files | 6.5 | 2 | – | |
![]() | 709670070 | SPEC | 3 files | 7 | 2.5 | – | |
![]() | 709657000 | SPEC | 3 files | 7 | 3.5 | – | |
![]() | 709653000 | SPEC | 3 files | 8 | 2 | – | |
![]() | 709670080 | SPEC | 3 files | 8 | 2.5 | – | |
![]() | 709655000 | SPEC | 3 files | 8 | 3.5 | 700990 | |
![]() | 709670090 | SPEC | 3 files | 9 | 2.5 | – | |
![]() | 709670100 | SPEC | 3 files | 10 | 2.5 | 700990 | |
![]() | 709657100 | SPEC | 3 files | 10 | 3.5 | – | |
![]() | 709653500 | SPEC | 2 files | 10.5 | 2 | – | |
![]() | 709670110 | SPEC | 3 files | 11 | 2.5 | – | |
![]() | 709670120 | SPEC | 3 files | 12 | 2.5 | – | |
![]() | 709657120 | SPEC | 3 files | 12 | 3.5 | – | |
![]() | 709654000 | SPEC | 3 files | 12.5 | 2 | 700990 | |
![]() | 709650000 | SPEC | 3 files | 14 | 2 | – | |
![]() | 709670140 | SPEC | 3 files | 14 | 2.5 | – | |
![]() | 709657140 | SPEC | 3 files | 14 | 3.5 | – | |
![]() | 709658000 | SPEC | 3 files | 16 | 3.5 | – | |
![]() | 709670160 | SPEC | 3 files | 16 | 2.5 | – | |
![]() | 709659000 | SPEC | 3 files | 18 | 3.5 | 700990 | |
![]() | 709670180 | SPEC | 3 files | 18 | 2.5 | – | |
![]() | 709670200 | SPEC | 3 files | 20 | 2.5 | – | |
![]() | 709659200 | SPEC | 3 files | 20 | 3.5 | – | |
![]() | 709659220 | SPEC | 3 files | 22 | 3.5 | – | |
![]() | 709670220 | SPEC | 3 files | 22 | 2.5 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 709670020 | SPEC |
![]() | 709654200 | SPEC |
![]() | 709650500 | SPEC |
![]() | 709650600 | SPEC |
![]() | 709670030 | SPEC |
![]() | 709654300 | SPEC |
![]() | 709670035 | SPEC |
![]() | 709651000 | SPEC |
![]() | 709670040 | SPEC |
![]() | 709655400 | SPEC |
![]() | 709651500 | SPEC |
![]() | 709670050 | SPEC |
![]() | 709655500 | SPEC |
![]() | 709652000 | SPEC |
![]() | 709670060 | SPEC |
![]() | 709656000 | SPEC |
![]() | 709652500 | SPEC |
![]() | 709670070 | SPEC |
![]() | 709657000 | SPEC |
![]() | 709653000 | SPEC |
![]() | 709670080 | SPEC |
![]() | 709655000 | SPEC |
![]() | 709670090 | SPEC |
![]() | 709670100 | SPEC |
![]() | 709657100 | SPEC |
![]() | 709653500 | SPEC |
![]() | 709670110 | SPEC |
![]() | 709670120 | SPEC |
![]() | 709657120 | SPEC |
![]() | 709654000 | SPEC |
![]() | 709650000 | SPEC |
![]() | 709670140 | SPEC |
![]() | 709657140 | SPEC |
![]() | 709658000 | SPEC |
![]() | 709670160 | SPEC |
![]() | 709659000 | SPEC |
![]() | 709670180 | SPEC |
![]() | 709670200 | SPEC |
![]() | 709659200 | SPEC |
![]() | 709659220 | SPEC |
![]() | 709670220 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: