Applications
- No installation tool necessary
- Fixed by snap-in technology. Easily removed by hand
- Reusable
General Information | |
---|---|
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Board | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 709400500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 4.8 | – | – | |
![]() | 709401000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.8 | 4.8 | 700990 | 700999 | |
![]() | 709401500 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.8 | – | – | |
![]() | 709402000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | 4.8 | – | 700999 | |
![]() | 709402500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7.9 | 4.8 | – | – | |
![]() | 709403000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 4.8 | – | 700999 | |
![]() | 709403500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11.1 | 4.8 | – | – | |
![]() | 709404000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | 4.8 | – | – | |
![]() | 709404500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.9 | 4.8 | – | 700999 | |
![]() | 709405000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.1 | 4.8 | – | – | |
![]() | 709405500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22.2 | 4.8 | – | – | |
![]() | 709406000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25.4 | 4.8 | 700990 | 700999 | |
![]() | 709406500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28.6 | 4.8 | – | – | |
![]() | 709407000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 31.7 | 4.8 | – | – | |
![]() | 709407500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34.9 | 4.8 | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 709400500 | SPEC |
![]() | 709401000 | SPEC |
![]() | 709401500 | SPEC |
![]() | 709402000 | SPEC |
![]() | 709402500 | SPEC |
![]() | 709403000 | SPEC |
![]() | 709403500 | SPEC |
![]() | 709404000 | SPEC |
![]() | 709404500 | SPEC |
![]() | 709405000 | SPEC |
![]() | 709405500 | SPEC |
![]() | 709406000 | SPEC |
![]() | 709406500 | SPEC |
![]() | 709407000 | SPEC |
![]() | 709407500 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Board | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: