Characteristics
- Easy to mount on already installed cables
- For the attachment we suggest heat shrinking tubes
- Operating temperature: –25 ºC to +105 ºC
Applications
- Computers
- Terminals
- Interference problems on data lines
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7427020 | SPEC | 2 files | 7.8 | 16.3 | 8.2 | 13 | 59 | 93 | 231 | 396 | 4 W 620 | |||
7427021 | SPEC | 2 files | 7.8 | 16.3 | 8.2 | 16 | 64 | 106 | 291 | 504 | 4 W 620 | |||
7427026 | SPEC | 2 files | 10 | 20.5 | 10.2 | 10 | 55 | 98 | 202 | 421 | 4 W 620 | |||
7427022 | SPEC | 2 files | 11 | 23.8 | 11.4 | 14 | 72 | 112 | 289 | 449 | 4 W 620 | |||
7427027 | SPEC | 2 files | 14.5 | 25 | 15 | 12 | 49 | 97 | 179 | 401 | 4 W 620 | |||
7427023 | SPEC | 2 files | 15.8 | 28.9 | 16.4 | 13 | 56 | 114 | 231 | 472 | 4 W 620 | |||
7427024 | SPEC | 2 files | 15.8 | 28.5 | 16.4 | 20 | 79 | 160 | 324 | 683 | 4 W 620 | |||
7427025 | SPEC | 2 files | 26.5 | 40.6 | 27.5 | 15 | 48 | 98 | 197 | 382 | 4 W 620 | |||
7427028 | SPEC | 2 files | 26.5 | 40.6 | 27.5 | 35 | 100 | 200 | 400 | 838 | 4 W 620 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7427020 | SPEC | ||
7427021 | SPEC | ||
7427026 | SPEC | ||
7427022 | SPEC | ||
7427027 | SPEC | ||
7427023 | SPEC | ||
7427024 | SPEC | ||
7427025 | SPEC | ||
7427028 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Samples |
---|