General Information | |
---|---|
Operating Temperature | -30 °C up to +160 °C |
Pitch | 7.62 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Cage Material | Copper Alloy |
Cage Plating | Nickel; nickel |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Electrical Properties | |
---|---|
IR | 41 A |
IR cULus | 41 A |
Working Voltage | 600 V (AC) |
Working Voltage [cULus] | 600 V (AC) |
Withstanding Voltage | 2200 V (AC) |
Contact Resistance | 5 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 24 to 8 (AWG) |
Solid Wire Section (Metric) | 0.75 to 10 (mm²) |
Stranded Wire Section (AWG) | 24 to 8 (AWG) |
Stranded Wire Section (Metric) | 0.75 to 10 (mm²) |
Certification | |
---|---|
cULus Approval | E150931 |
Glow Wire Approval | Conform [IEC 60335-1] |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
691376400002 | SPEC | 3 files | 2 | Plug with Rising Cage Clamp | Cable | No | Vertical | 24 to 8 (AWG) 0.75 to 10 (mm²) | ||
![]() | 691376400003 | SPEC | 3 files | 3 | Plug with Rising Cage Clamp | Cable | No | Vertical | 24 to 8 (AWG) 0.75 to 10 (mm²) | |
691376400004 | SPEC | 3 files | 4 | Plug with Rising Cage Clamp | Cable | No | Vertical | 24 to 8 (AWG) 0.75 to 10 (mm²) | ||
691376400005 | SPEC | 3 files | 5 | Plug with Rising Cage Clamp | Cable | No | Vertical | 24 to 8 (AWG) 0.75 to 10 (mm²) | ||
691376400006 | SPEC | 3 files | 6 | Plug with Rising Cage Clamp | Cable | No | Vertical | 24 to 8 (AWG) 0.75 to 10 (mm²) |
Order Code | Datasheet | |
---|---|---|
691376400002 | SPEC | |
![]() | 691376400003 | SPEC |
691376400004 | SPEC | |
691376400005 | SPEC | |
691376400006 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|