OverviewAll product unitsProduct unitThermal ManagementProduct familyGap Filling SolutionsProduct seriesWE-PCM Thermal Phase Changing Material

WE-PCM Thermal Phase Changing Material

WE-PCM Thermal Phase Changing Material

Characteristics

  • Customizable in size and shape
  • Alternative to thermal pastes and greases
  • Electrically insulating if required
  • Lower thermal resistance than other TIM solutions
  • Easy to handle in manufacturing environments
  • Do you wish an individual offer for WE-PCM? Request now! Request for customized components WE-PCM

Applications

  • Power supplies
  • Transistors: FETs, IGBTs
  • SiC and GaN
  • High speed systems: FPGAs, CPUs and GPUs
  • ICs: ADCs, DACs and memory modules

Products

Order Code Data­sheet Downloads StatusL
(mm)
W
(mm)
H
(mm)
κ
(W/(m*K))
Reinforced Samples
402116101020SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 100 100 0.2 1.6 Polyimide
402150101020SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 100 100 0.2 5 Polyimide
402116302020SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 300 200 0.2 1.6 Polyimide
402030403020SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 400 300 0.2 3 Polyimide
402150403020SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 400 300 0.2 5 Polyimide
Order Code Data­sheet
402116101020SPEC
402150101020SPEC
402116302020SPEC
402030403020SPEC
402150403020SPEC
Samples
Order Code Data­sheet Downloads StatusL
(mm)
W
(mm)
H
(mm)
κ
(W/(m*K))
Reinforced Samples