Size | Dimensions | ||
---|---|---|---|
EXT. | SMA Straight Plug ┃TNC Straight Plug | ||
EXT. | SMA Straight Plug ┃TNC Straight Jack | ||
EXT. | SMA Straight Jack ┃TNC Straight Plug | ||
EXT. | SMA Straight Jack ┃TNC Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 100 Cycles
- Impedance: 50Ω
- Plating: Nickel and Gold
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Products
All
SMA Straight Plug ┃TNC Straight Plug
SMA Straight Plug ┃TNC Straight Jack
SMA Straight Jack ┃TNC Straight Plug
SMA Straight Jack ┃TNC Straight Jack
Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64403270211000 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | SMA | Plug | TNC | Plug | DC~18 GHz | -40 °C up to +100 °C | |
![]() | 64403270111000 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | SMA | Plug | TNC | Jack | DC~18 GHz | -65 °C up to +165 °C | |
![]() | 64403170111000 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | SMA | Jack | TNC | Jack | DC~18 GHz | -65 °C up to +165 °C | |
![]() | 64403170211000 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | SMA | Jack | TNC | Plug | DC~18 GHz | -40 °C up to +100 °C |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples |
---|