Size | Dimensions | ||
---|---|---|---|
EXT. | TNC Straight Jack ┃TNC Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 200 Cycles
- Impedance: 50Ω
- Plating: Nickel and Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Products
TNC Straight Jack ┃TNC Straight Jack
Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64470170111000 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | TNC | Jack | TNC | Jack | DC~4 GHz | -65 °C up to +165 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 64470170111000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples |
---|