Characteristics
- Current can be adjusted individually (0 – 1.5 A)
- Current dynamically adjustable by external microcontroller (using PWM or DC)
- Up to 4 white high power LEDs can be connected in series - or up to 6 color high power LEDs
- Enable/Disable function
- Power Good Signal
- SMT Pick & Placeable
Applications
- High Power LED Driver
- Constant Current Source (can be individually adjusted)
- Battery Charger
- Super Cap Charger
Products
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|---|---|---|---|---|---|---|---|
178001 | SPEC | 2 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | LED Driver | 7 - 24 | 15 | 1.5 |
Order Code | Datasheet |
---|---|
178001 | SPEC |
Offer |
---|
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|
Included Products
Videos
Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules