OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyAccessoriesProduct seriesWA-HEX Hexagonal Lock Screws for D-Sub

WA-HEX Hexagonal Lock Screws for D-Sub

WA-HEX Hexagonal Lock Screws for D-Sub
General Information
Operating Temperature-55 °C up to +150 °C
MaterialSteel

Products

Order Code Data­sheet Downloads StatusL
(mm)
ToTiSW
(mm)
Samples
94510030SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 10 UNC 4/40 M3 4.5
94510003SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 10 M3 UNC 4/40 4.5
94510000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 10 UNC 4/40 UNC 4/40 4.5
94511030SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 11 UNC 4/40 M3 4.5
94511003SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 11 M3 UNC 4/40 4.5
94511000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 11 UNC 4/40 UNC 4/40 4.5
94513233SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 13.2 M3 M3 4.5
94513230SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 13.2 UNC 4/40 M3 4.5
94513203SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 13.2 M3 UNC 4/40 4.5
94513200SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 13.2 UNC 4/40 UNC 4/40 4.5
94518233SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 18.2 M3 M3 4.5
94518203SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 18.2 M3 UNC 4/40 4.5
94518200SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 18.2 UNC 4/40 UNC 4/40 4.5
Order Code Data­sheet
94510030SPEC
94510003SPEC
94510000SPEC
94511030SPEC
94511003SPEC
94511000SPEC
94513233SPEC
94513230SPEC
94513203SPEC
94513200SPEC
94518233SPEC
94518203SPEC
94518200SPEC
Samples
Order Code Data­sheet Downloads StatusL
(mm)
ToTiSW
(mm)
Samples