LTSpice files
Characteristics
- Large capacitance product series
- Low ESR over high frequency range
- High permissible ripple current
- Mounting style: V-Chip SMT
- Recommended soldering: Reflow soldering
Applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
Products
All
⌀ 8 mm
⌀ 10 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Demoboard | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
875075755001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 50 | 2000 | -55 °C up to +105 °C | 1800 | 40 | 100 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075855001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 63 | 2000 | -55 °C up to +105 °C | 1800 | 35 | 126 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075955001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 100 | 2000 | -55 °C up to +105 °C | 1700 | 45 | 200 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875076155002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 12 µF | 80 | 2000 | -55 °C up to +105 °C | 1800 | 40 | 192 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075855002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 63 | 2000 | -55 °C up to +105 °C | 1800 | 35 | 277.2 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075861003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 63 | 2000 | -55 °C up to +105 °C | 2000 | 30 | 277.2 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875076161003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 80 | 2000 | -55 °C up to +105 °C | 2300 | 38 | 352 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075755002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 50 | 2000 | -55 °C up to +105 °C | 1800 | 40 | 220 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075961002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 100 | 2000 | -55 °C up to +105 °C | 2100 | 40 | 440 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075861004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 63 | 2000 | -55 °C up to +105 °C | 2000 | 30 | 415.8 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075761003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 330 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075555001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 25 | 2000 | -55 °C up to +105 °C | 4210 | 15 | 195 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075655001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 35 | 2000 | -55 °C up to +105 °C | 2700 | 32 | 273 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075761004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 390 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075855005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 µF | 63 | 2000 | -55 °C up to +105 °C | 3500 | 27 | 491.4 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075555002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 2000 | -55 °C up to +105 °C | 4210 | 15 | 235 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075761005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 470 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075861006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 63 | 2000 | -55 °C up to +105 °C | 2000 | 30 | 592.2 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075761006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 560 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075555003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 25 | 2000 | -55 °C up to +105 °C | 4210 | 15 | 340 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075655002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 35 | 2000 | -55 °C up to +105 °C | 3300 | 28 | 476 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075761007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 680 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075555004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 82 µF | 25 | 2000 | -55 °C up to +105 °C | 4210 | 15 | 410 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075655003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 82 µF | 35 | 2000 | -55 °C up to +105 °C | 3300 | 28 | 574 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075561005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 4800 | 15 | 500 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | 9999003 | ||
875075661004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 35 | 2000 | -55 °C up to +105 °C | 3800 | 25 | 700 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075655005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 µF | 35 | 2000 | -55 °C up to +105 °C | 3800 | 25 | 840 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075561006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 25 | 2000 | -55 °C up to +105 °C | 4800 | 15 | 750 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075655006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 35 | 2000 | -55 °C up to +105 °C | 3800 | 25 | 840 | 12 | 8 | 11.7 | 15" Tape & Reel | – | – | ||
875075155001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 226.8 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075355001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 16 | 2000 | -55 °C up to +105 °C | 4700 | 10 | 576 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075561007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 25 | 2000 | -55 °C up to +105 °C | 4800 | 15 | 900 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075661007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 35 | 2000 | -55 °C up to +105 °C | 4100 | 22 | 1260 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075155002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 277.2 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075355002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 2000 | -55 °C up to +105 °C | 4700 | 10 | 704 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075561008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 25 | 2000 | -55 °C up to +105 °C | 4800 | 15 | 1100 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075661008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 35 | 2000 | -55 °C up to +105 °C | 4100 | 22 | 1540 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075155003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 340.2 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075355003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 16 | 2000 | -55 °C up to +105 °C | 4700 | 10 | 864 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075561009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 25 | 2000 | -55 °C up to +105 °C | 4800 | 15 | 1350 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075661009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 270 µF | 35 | 2000 | -55 °C up to +105 °C | 4400 | 20 | 1890 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075155004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 416 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075355004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 16 | 2000 | -55 °C up to +105 °C | 4700 | 10 | 1056 | 8 | 8 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075661010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 35 | 2000 | -55 °C up to +105 °C | 4400 | 20 | 2310 | 12 | 10 | 12.4 | 15" Tape & Reel | – | – | ||
875075155005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 390 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 491 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075155006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 592 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075361005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 16 | 2000 | -55 °C up to +105 °C | 5100 | 10 | 1504 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075155007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 560 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 705.6 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075155008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 856 | 8 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075361006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 16 | 2000 | -55 °C up to +105 °C | 5100 | 10 | 2176 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075155009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 820 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 1033.2 | 10 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075361007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 820 µF | 16 | 2000 | -55 °C up to +105 °C | 5100 | 10 | 2624 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075155010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5200 | 8 | 1260 | 10 | 8 | 11.7 | 15" Tape & Reel | 875075 | – | ||
875075161011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5500 | 8 | 1512 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075161012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5500 | 8 | 1890 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – | ||
875075161013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2000 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5500 | 8 | 2520 | 10 | 10 | 12.4 | 15" Tape & Reel | 875075 | – |
Order Code | Datasheet | Simulation |
---|---|---|
875075755001 | SPEC | |
875075855001 | SPEC | |
875075955001 | SPEC | |
875076155002 | SPEC | |
875075855002 | SPEC | |
875075861003 | SPEC | |
875076161003 | SPEC | |
875075755002 | SPEC | |
875075961002 | SPEC | |
875075861004 | SPEC | |
875075761003 | SPEC | |
875075555001 | SPEC | |
875075655001 | SPEC | |
875075761004 | SPEC | |
875075855005 | SPEC | |
875075555002 | SPEC | |
875075761005 | SPEC | |
875075861006 | SPEC | |
875075761006 | SPEC | |
875075555003 | SPEC | |
875075655002 | SPEC | |
875075761007 | SPEC | |
875075555004 | SPEC | |
875075655003 | SPEC | |
875075561005 | SPEC | |
875075661004 | SPEC | |
875075655005 | SPEC | |
875075561006 | SPEC | |
875075655006 | SPEC | |
875075155001 | SPEC | |
875075355001 | SPEC | |
875075561007 | SPEC | |
875075661007 | SPEC | |
875075155002 | SPEC | |
875075355002 | SPEC | |
875075561008 | SPEC | |
875075661008 | SPEC | |
875075155003 | SPEC | |
875075355003 | SPEC | |
875075561009 | SPEC | |
875075661009 | SPEC | |
875075155004 | SPEC | |
875075355004 | SPEC | |
875075661010 | SPEC | |
875075155005 | SPEC | |
875075155006 | SPEC | |
875075361005 | SPEC | |
875075155007 | SPEC | |
875075155008 | SPEC | |
875075361006 | SPEC | |
875075155009 | SPEC | |
875075361007 | SPEC | |
875075155010 | SPEC | |
875075161011 | SPEC | |
875075161012 | SPEC | |
875075161013 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Demoboard | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Würth Elektronik Webinar: Anticipate EMC with LTSPICE
Videos
Webinar: Introduction to the capacitor technologies and how to use them