Size | Dimensions | L (mm) | W (mm) | Fl (mm) | |
---|---|---|---|---|---|
1010 | 10 | 10 | 8.55 | ||
1212 | 11.5 | 12 | 9.1 |
LTSpice files
Characteristics
- No saturation
- No core losses
- Extremely high Q-Factor
- Ultra low RDC
- High current capability
- Inductances from 22 up to 146 nH
- Operating temperature: -40 °C up to +125 °C
Applications
- High current DC-DC converters with clocks > 4 MHz
- RF power amplifiers
- RF voltage regulators
- High current RF filters/chokes
- Power supplies
- Magnetically-sensitive applications
- Operating temperature: -40°C up to +125°C
Application Notes
Products
All
1010
1212
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (A) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7449152022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 1 MHz | 280 | 100 MHz | 0.55 | 40 | 867 | ||
7449150023 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | ±20% | 1 MHz | 191 | 100 MHz | 1.2 | 30 | 867 | ||
7449152042 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 42 | ±20% | 1 MHz | 240 | 100 MHz | 770 | 34 | 605 | ||
7449150046 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 46.5 | ±20% | 1 MHz | 223 | 100 MHz | 1.62 | 28 | 581 | ||
7449152066 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 66 | ±20% | 1 MHz | 245 | 100 MHz | 0.99 | 32 | 457 | ||
7449150079 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 79 | ±20% | 1 MHz | 184 | 100 MHz | 2.11 | 23 | 422 | ||
7449152090 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | ±20% | 1 MHz | 226 | 100 MHz | 1.21 | 30 | 359 | ||
7449150111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 111 | ±20% | 1 MHz | 186 | 100 MHz | 2.11 | 22 | 374 | ||
7449152111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 117 | ±20% | 1 MHz | 211 | 100 MHz | 1.43 | 32 | 345 | ||
7449150146 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 146 | ±20% | 1 MHz | 163 | 100 MHz | 3.33 | 19 | 332 |
Order Code | Datasheet | Simulation |
---|---|---|
7449152022 | SPEC | |
7449150023 | SPEC | |
7449152042 | SPEC | |
7449150046 | SPEC | |
7449152066 | SPEC | |
7449150079 | SPEC | |
7449152090 | SPEC | |
7449150111 | SPEC | |
7449152111 | SPEC | |
7449150146 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (A) | fres (MHz) | Samples |
---|