Characteristics
- Ferrite core made of NiZn, a material which works in a broadband frequency range
- Many different types and grades of material (NiZn) for the best possible interference suppression
- Operating temperature: –25 ºC up to +125 ºC
Applications
- Wires
- Coaxial cables
- Wire-wrapping cables
- Multiconductor wires
- Cable e.g. of power supplies, data and gage signal lines
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 742700381 | SPEC | 2 files | 3.3 | 12 | 3.55 | 15 | 150 | 200 | – | – | 4 W 1500 | 742700 | ||
![]() | 74270038 | SPEC | 2 files | 3.3 | 12 | 3.55 | 25 | 240 | 350 | – | – | 4 W 1500 | – | ||
![]() | 74270033 | SPEC | 2 files | 4.4 | 9.5 | 4.75 | 9.5 | 56 | 162 | 243 | 501 | 3 W 800 | 742700 | ||
![]() | 74270030 | SPEC | 2 files | 4.6 | 11.5 | 5 | 18.5 | 125 | 158 | 320 | 418 | 3 W 800 | 742700 | ||
![]() | 74270031 | SPEC | 2 files | 4.6 | 11.5 | 5 | 20.5 | 163 | 198 | 608 | 625 | 4 W 1500 | 742700 | ||
![]() | 74270032 | SPEC | 2 files | 4.6 | 11.5 | 5 | 25 | 170 | 255 | 703 | 1001 | 4 W 620 | 742700 | ||
![]() | 74270036 | SPEC | 2 files | 5.1 | 10.5 | 5.5 | 28.5 | 150 | 240 | 602 | 958 | 4 W 620 | – | ||
![]() | 74270037 | SPEC | 2 files | 5.2 | 12 | 5.6 | 20 | 119 | 199 | 204 | 382 | 4 W 620 | – | ||
![]() | 742700391 | SPEC | – | 5.3 | 7.8 | 5.45 | 9.8 | 30 | 45 | – | – | 7 W 850 | – | ||
![]() | 74270062 | SPEC | 2 files | 5.7 | 12 | 6.1 | 45 | 256 | 311 | 1049 | 614 | 4 W 1500 | 742700 | ||
![]() | 74270060 | SPEC | 2 files | 5.9 | 14.1 | 6.3 | 18 | 120 | 192 | 518 | 714 | 4 W 620 | – | ||
![]() | 7427004 | SPEC | 2 files | 5.9 | 14.1 | 6.3 | 28.6 | 180 | 258 | 767 | 709 | 4 W 620 | 742700 | ||
![]() | 74270077 | SPEC | 2 files | 6 | 14.2 | 6.35 | 28.5 | 154 | 278 | 402 | 510 | 7 W 380 | 742700 | ||
![]() | 74270061 | SPEC | 2 files | 6 | 9.9 | 6.35 | 19.5 | 85 | 120 | 331 | 430 | 4 W 1500 | – | ||
![]() | 74270162 | SPEC | 2 files | 6.4 | 11 | 6.75 | 15 | 59 | 94 | 247 | 333 | 4 W 620 | – | ||
![]() | 74270035 | SPEC | 2 files | 6.5 | 15.5 | 6.9 | 20 | 173 | 275 | 567 | 731 | 4 W 620 | – | ||
![]() | 74270034 | SPEC | 2 files | 6.9 | 12.1 | 7.3 | 15.5 | 85 | 160 | 326 | 454 | 3 W 800 | 742700 | ||
![]() | 74270043 | SPEC | 2 files | 6.9 | 15.5 | 7.3 | 28.5 | 156 | 274 | 335 | 470 | 3 W 800 | 742700 | ||
![]() | 74270045 | SPEC | 2 files | 7 | 14.2 | 7.2 | 25 | 133 | 211 | 535 | 845 | 4 W 620 | 742700 | ||
![]() | 74270044 | SPEC | 2 files | 7.5 | 15.85 | 7.93 | 50.8 | 300 | 451 | 774 | 805 | 4 W 620 | 742700 | ||
![]() | 742700752 | SPEC | 2 files | 7.5 | 16 | 8 | 16 | 75 | 125 | 247 | 505 | 7 W 850 | – | ||
![]() | 74270063 | SPEC | 2 files | 7.6 | 12.7 | 7.92 | 12.7 | 50 | 90 | 70 | 130 | 4 W 620 | – | ||
![]() | 74270053 | SPEC | 2 files | 7.6 | 16 | 8 | 28.5 | 195 | 258 | 354 | 568 | 3 W 800 | 742700 | ||
![]() | 742700781 | SPEC | 2 files | 8 | 14.2 | 8.2 | 28.5 | 120 | 220 | 420 | 600 | 7 W 700 | 742700 | ||
![]() | 7427006 | SPEC | 2 files | 8.1 | 12 | 8.5 | 15 | 46 | 70 | 170 | 232 | 4 W 620 | – | ||
![]() | 74270054 | SPEC | 2 files | 8.6 | 16 | 9 | 17 | 83 | 143 | 339 | 577 | 4 W 620 | – | ||
![]() | 7427005 | SPEC | 2 files | 8.6 | 16 | 9 | 28 | 133 | 217 | 544 | 705 | 4 W 620 | 742700 | ||
![]() | 74270091 | SPEC | 2 files | 9.1 | 17.5 | 9.5 | 12.7 | 71 | 170 | 252 | 386 | 3 W 800 | – | ||
![]() | 7427009 | SPEC | 2 files | 9.1 | 17.5 | 9.5 | 28.5 | 153 | 210 | 649 | 632 | 3 W 800 | 742700 | ||
![]() | 74270055 | SPEC | 2 files | 9.8 | 18.6 | 10.2 | 28.5 | 133 | 225 | 453 | 554 | 4 W 620 | – | ||
![]() | 74270051 | SPEC | 2 files | 10 | 15.5 | 10.5 | 28 | 96 | 205 | 288 | 502 | 3 W 800 | 742700 | ||
![]() | 74270094 | SPEC | 2 files | 10 | 17.5 | 10.7 | 18 | 70 | 110 | 270 | 450 | 4 W 620 | – | ||
![]() | 74270093 | SPEC | 2 files | 10 | 17.5 | 10.7 | 25 | 90 | 150 | 387 | 648 | 4 W 620 | – | ||
![]() | 74270057 | SPEC | 2 files | 11 | 19 | 11.5 | 50.8 | 202 | 338 | 843 | 808 | 4 W 620 | 742700 | ||
![]() | 74270056 | SPEC | 2 files | 11.1 | 20.5 | 11.5 | 29 | 132 | 208 | 335 | 564 | 4 W 620 | – | ||
![]() | 742700790 | SPEC | 2 files | 12.5 | 26 | 13 | 28.5 | 155 | 250 | 644 | 1029 | 7 W 380 | – | ||
![]() | 74270096 | SPEC | 2 files | 15 | 26 | 15.5 | 28.5 | 116 | 192 | 320 | 519 | 4 W 620 | – | ||
![]() | 74270095 | SPEC | 2 files | 17.4 | 28 | 18 | 28.5 | 115 | 153 | 459 | 577 | 4 W 1500 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 742700381 | SPEC | |
![]() | 74270038 | SPEC | |
![]() | 74270033 | SPEC | |
![]() | 74270030 | SPEC | |
![]() | 74270031 | SPEC | |
![]() | 74270032 | SPEC | |
![]() | 74270036 | SPEC | |
![]() | 74270037 | SPEC | |
![]() | 742700391 | SPEC | |
![]() | 74270062 | SPEC | |
![]() | 74270060 | SPEC | |
![]() | 7427004 | SPEC | |
![]() | 74270077 | SPEC | |
![]() | 74270061 | SPEC | |
![]() | 74270162 | SPEC | |
![]() | 74270035 | SPEC | |
![]() | 74270034 | SPEC | |
![]() | 74270043 | SPEC | |
![]() | 74270045 | SPEC | |
![]() | 74270044 | SPEC | |
![]() | 742700752 | SPEC | |
![]() | 74270063 | SPEC | |
![]() | 74270053 | SPEC | |
![]() | 742700781 | SPEC | |
![]() | 7427006 | SPEC | |
![]() | 74270054 | SPEC | |
![]() | 7427005 | SPEC | |
![]() | 74270091 | SPEC | |
![]() | 7427009 | SPEC | |
![]() | 74270055 | SPEC | |
![]() | 74270051 | SPEC | |
![]() | 74270094 | SPEC | |
![]() | 74270093 | SPEC | |
![]() | 74270057 | SPEC | |
![]() | 74270056 | SPEC | |
![]() | 742700790 | SPEC | |
![]() | 74270096 | SPEC | |
![]() | 74270095 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: