| 74277233 | 4.55 mm, 9.5 mm, 4.8 mm | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter Max.4.55 mm | Outer Diameter9.5 mm | Inner Diameter4.8 mm | Length9.5 mm | Impedance @ 1 MHz 1 turn38 Ω | Impedance @ 10 MHz 1 turn46 Ω | Material8 W 5000 | | |
 | 7427727 | 6.1 mm, 14.2 mm, 6.35 mm | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter Max.6.1 mm | Outer Diameter14.2 mm | Inner Diameter6.35 mm | Length28.5 mm | Impedance @ 1 MHz 1 turn136 Ω | Impedance @ 10 MHz 1 turn82 Ω | Material8 W 5000 | | |
 | 74277253 | 7.6 mm, 16 mm, 8 mm | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter Max.7.6 mm | Outer Diameter16 mm | Inner Diameter8 mm | Length28.5 mm | Impedance @ 1 MHz 1 turn122 Ω | Impedance @ 10 MHz 1 turn69 Ω | Material8 W 5000 | | |
 | 7427729 | 9.25 mm, 17.5 mm, 9.5 mm | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter Max.9.25 mm | Outer Diameter17.5 mm | Inner Diameter9.5 mm | Length28.5 mm | Impedance @ 1 MHz 1 turn108 Ω | Impedance @ 10 MHz 1 turn61 Ω | Material8 W 5000 | | |
 | 74277255 | 9.7 mm, 18.6 mm, 10.2 mm | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter Max.9.7 mm | Outer Diameter18.6 mm | Inner Diameter10.2 mm | Length28.5 mm | Impedance @ 1 MHz 1 turn107 Ω | Impedance @ 10 MHz 1 turn61 Ω | Material8 W 5000 | | |
 | 74277290 | 12.5 mm, 26 mm, 12.8 mm | | | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter Max.12.5 mm | Outer Diameter26 mm | Inner Diameter12.8 mm | Length28.5 mm | Impedance @ 1 MHz 1 turn110 Ω | Impedance @ 10 MHz 1 turn43 Ω | Material8 W 5000 | | |