OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyEMC TapesProduct seriesWE-CF EMC Shielding Tape

WE-CF EMC Shielding Tape

WE-CF EMC Shielding Tape

Characteristics

  • Customizable Product Series:
    Dimensions
    Shape
  • Coated with copper or aluminium
  • Self adhesive, highly conductive
  • Easy application
  • High shielding effectiveness due to highly conductive adhesive with metal powder
  • Operating temperature: -20 ºC to +80 ºC
  • Customized widths possible:
    Copper: 5–650 mm
    Aluminium: 5–1000 mm
  • Customized length and stampings are possible

Applications

  • EMI-Protection of doors and housings
  • Replenishment to the mounting WE-ST

Cut it, fold it, test it. ShielDIY!

Create your own customized Shielding Cabinet for testing. Cut it, fold it and test it, DIY!

Learn more now!

Products

Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
RS
(Ω/ square)
Material Samples
3003308ASPEC
Active i| Production is active. Expected lifetime: >10 years. 8 0.04 0.0005 Copper
3013308ASPEC
Active i| Production is active. Expected lifetime: >10 years. 8 0.04 0.001 Aluminium
3003310ASPEC
Active i| Production is active. Expected lifetime: >10 years. 10 0.04 0.0005 Copper
3013310ASPEC
Active i| Production is active. Expected lifetime: >10 years. 10 0.04 0.001 Aluminium
3003320ASPEC
Active i| Production is active. Expected lifetime: >10 years. 20 0.04 0.0005 Copper
3013320ASPEC
Active i| Production is active. Expected lifetime: >10 years. 20 0.04 0.001 Aluminium
3003325ASPEC
Active i| Production is active. Expected lifetime: >10 years. 25 0.04 0.0005 Copper
3013325ASPEC
Active i| Production is active. Expected lifetime: >10 years. 25 0.04 0.001 Aluminium
3003350ASPEC
Active i| Production is active. Expected lifetime: >10 years. 50 0.04 0.0005 Copper
3013350ASPEC
Active i| Production is active. Expected lifetime: >10 years. 50 0.04 0.001 Aluminium
Order Code Data­sheet
3003308ASPEC
3013308ASPEC
3003310ASPEC
3013310ASPEC
3003320ASPEC
3013320ASPEC
3003325ASPEC
3013325ASPEC
3003350ASPEC
3013350ASPEC
Samples
Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
RS
(Ω/ square)
Material Samples

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach