LTSpice files
Characteristics
- Broadband filtering due to low capacitance winding technique
- High suppression of asymmetrical interferences also at low frequency range
- Very compact design
- Highest possible rated current by small size
- Operating temperature: –40 ºC to +125 ºC
- Flammability corresponding to UL 94 V-0
- Climatic category: 40/125/21
- Certified according to IEC 60938-2
Applications
- Power electronics
- Power line in- and output filter
- Filtering of devices without any ground connection
- Suppression of radio interferences in motors
- Suppression of common mode noise
Products
All
Type XS
Type S
Type M
Type L
Type XL
Type XXL
Order Code | Datasheet | Simulation | Downloads | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744821039 | SPEC | 10 files | 0.3 | 39 | 3000 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | 744821 | ||
744821110 | SPEC | 10 files | 0.7 | 10 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT | 744821 | ||
744821120 | SPEC | 10 files | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT | 744821 | ||
744821150 | SPEC | 9 files | 1 | 5 | 220 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | 744821 | ||
744821201 | SPEC | 10 files | 2 | 1 | 45 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | 744821 | ||
744821240 | SPEC | 9 files | 1.5 | 4 | 140 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | – | ||
744822110 | SPEC | 10 files | 1 | 10 | 360 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | 744821 744998 | ||
744822120 | SPEC | 10 files | 0.5 | 20 | 540 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | 744821 744998 | ||
744822222 | SPEC | 10 files | 2 | 2.2 | 70 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | 744821 744998 | ||
744822233 | SPEC | 10 files | 1.5 | 3.3 | 120 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | 744821 744998 | ||
744822301 | SPEC | 10 files | 3 | 1 | 35 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | 744821 744998 | ||
744823210 | SPEC | 10 files | 2 | 10 | 125 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | 744821 744998 | ||
744823220 | SPEC | 10 files | 1.5 | 20 | 270 | 250 | 1500 | MnZn | 23 | 13.8 | 25.5 | THT | 744821 744998 | ||
744823305 | SPEC | 10 files | 2.5 | 5 | 95 | 250 | 1500 | MnZn | 23 | 13 | 25.5 | THT | 744821 744998 | ||
744823333 | SPEC | 10 files | 2.5 | 3.3 | 60 | 250 | 1500 | MnZn | 23.5 | 13 | 25.5 | THT | – | ||
744823422 | SPEC | 10 files | 4 | 2.2 | 30 | 250 | 1500 | MnZn | 23.5 | 13.8 | 25.5 | THT | 744821 744998 | ||
744823601 | SPEC | 10 files | 6 | 1 | 13 | 250 | 1500 | MnZn | 25 | 17 | 26.5 | THT | 744821 744998 | ||
744824220 | SPEC | 10 files | 2 | 20 | 220 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 744821 744824 744998 | ||
744824310 | SPEC | 9 files | 3 | 10 | 105 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 744821 744824 744998 | ||
744824405 | SPEC | – | 8 files | 4 | 5 | 50 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | – | |
744824407 | SPEC | 10 files | 3.5 | 7 | 80 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | – | ||
744824433 | SPEC | 10 files | 4 | 3.3 | 35 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 744821 744824 744998 | ||
744824622 | SPEC | 10 files | 6 | 2.2 | 20 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 744821 744824 744998 | ||
744824801 | SPEC | 8 files | 7.5 | 1 | 10 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 744998 | ||
7448251201 | SPEC | 10 files | 12 | 1 | 9 | 250 | 1500 | MnZn | 31 | 22 | 35 | THT | 744825 | ||
744825320 | SPEC | 10 files | 3 | 20 | 160 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | 744825 | ||
744825410 | SPEC | – | 9 files | 4.5 | 10 | 70 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | – | |
744825433 | SPEC | 10 files | 3 | 33 | 210 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | 744825 | ||
7448256033 | SPEC | 10 files | 6 | 3.3 | 25 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | 744825 | ||
744825605 | SPEC | 10 files | 6 | 5 | 45 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | 744825 | ||
7448258022 | SPEC | 10 files | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | – | ||
7448261418 | SPEC | 9 files | 14 | 1.8 | 9.5 | 250 | 1500 | MnZn | 43 | 23.5 | 43 | THT | 744825 | ||
7448262013 | SPEC | 9 files | 20 | 1.3 | 6.2 | 250 | 1500 | MnZn | 43.5 | 23.5 | 43 | THT | 744825 | ||
7448262510 | SPEC | 9 files | 25 | 1 | 4.5 | 250 | 1500 | MnZn | 44 | 23.5 | 43 | THT | 744825 | ||
7448263505 | SPEC | 9 files | 35 | 0.5 | 2.3 | 250 | 1500 | MnZn | 47 | 23.5 | 43 | THT | 744825 |
Order Code | Datasheet | Simulation |
---|---|---|
744821039 | SPEC | |
744821110 | SPEC | |
744821120 | SPEC | |
744821150 | SPEC | |
744821201 | SPEC | |
744821240 | SPEC | |
744822110 | SPEC | |
744822120 | SPEC | |
744822222 | SPEC | |
744822233 | SPEC | |
744822301 | SPEC | |
744823210 | SPEC | |
744823220 | SPEC | |
744823305 | SPEC | |
744823333 | SPEC | |
744823422 | SPEC | |
744823601 | SPEC | |
744824220 | SPEC | |
744824310 | SPEC | |
744824405 | SPEC | – |
744824407 | SPEC | |
744824433 | SPEC | |
744824622 | SPEC | |
744824801 | SPEC | |
7448251201 | SPEC | |
744825320 | SPEC | |
744825410 | SPEC | – |
744825433 | SPEC | |
7448256033 | SPEC | |
744825605 | SPEC | |
7448258022 | SPEC | |
7448261418 | SPEC | |
7448262013 | SPEC | |
7448262510 | SPEC | |
7448263505 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Anticipate EMC with LTSPICE
Comments