OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Mains Power LinesProduct seriesWE-CMBNC Common Mode Power Line Choke Nanocrystalline

WE-CMBNC Common Mode Power Line Choke Nanocrystalline

WE-CMBNC Common Mode Power Line Choke Nanocrystalline. Very high permeability nanocrystalline core material. Frequency range: 1 kHz-300 MHz. Small size.
Size Dimen­sionsW
(mm)
H
(mm)
MaterialMount
Type XS 7.5 16 Nanocrystalline THT
Type S 14 22 Nanocrystalline THT
Type M - - Nanocrystalline THT
Type L - 32 Nanocrystalline THT
Type XL - - Nanocrystalline THT
Type XXL - 46 Nanocrystalline THT

Characteristics

  • Very high permeability nanocrystalline core material
  • Improved isolation through plastic case and winding spacer
  • High and stable inductance values up to 150 °C
  • High rated currents
  • Broadband suppression
  • Small size
  • Frequency range: 1 kHz-300 MHz
  • Operating temperature: -55°C to +125°C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 55/125/21

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression for common mode noise

Products

All
Type XS
Type S
Type M
Type L
Type XL
Type XXL
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountDesign Kit Samples
7448010911SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 0.9 11 430 300 2100 Nanocrystalline 14 7.5 16 THT744800
7448011008SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 1 8 330 300 2100 Nanocrystalline 14 7.5 16 THT
7448011305SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 1.3 5 200 300 2100 Nanocrystalline 14 7.5 16 THT744800
7448012002SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 2 1.6 90 300 2100 Nanocrystalline 14 7.5 16 THT
7448012501SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 2.5 1 55 300 2100 Nanocrystalline 14 7.5 16 THT
7448013501SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 3.5 0.5 33 300 2100 Nanocrystalline 15 7.5 16 THT
7448014501SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 4.5 0.4 22 300 2100 Nanocrystalline 15 7.5 16 THT744800
7448020680SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 0.6 80 1000 300 2100 Nanocrystalline 18 14 22 THT
7448021230SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 1.2 30 280 300 2100 Nanocrystalline 18 14 22 THT
7448022010SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 2 10 85 300 2100 Nanocrystalline 18 14 22 THT
7448023005SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 3 5 40 300 2100 Nanocrystalline 18 14 22 THT
7448024503SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 4.5 3 22 300 2100 Nanocrystalline 18 14 22 THT
7448025003SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 5 2.5 15 300 2100 Nanocrystalline 18 14 22 THT
7448026002SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 6 1.5 8 300 2100 Nanocrystalline 19 14 22 THT
7448027001SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 7 1 6 300 2100 Nanocrystalline 19 14 22 THT
7448030333SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 2.5 33 94 300 2100 Nanocrystalline 23 13.5 26 THT744800
7448030417SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

11 files Active i| Production is active. Expected lifetime: >10 years. 4 17 52 300 2100 Nanocrystalline 23 13.5 26 THT
7448030509SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

11 files Active i| Production is active. Expected lifetime: >10 years. 5 9 32 300 2100 Nanocrystalline 23 13.5 26 THT744800
744998
7448031002SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 10 2 6.3 300 2100 Nanocrystalline 24 17 25 THT
7448031501SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 15 1 3.2 300 2100 Nanocrystalline 24 17 25 THT744800
7448040382SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 2.5 82 170 300 2100 Nanocrystalline 27.5 18 32 THT744800
7448040435SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 3.5 35 80 300 2100 Nanocrystalline 27.5 18 32 THT744824
7448040515SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 5 15 40 300 2100 Nanocrystalline 28 19 32 THT744824
7448040707SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 7 7 22 300 2100 Nanocrystalline 29 19 32 THT744800
744824
744998
7448041104SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 11 4 8.8 300 2100 Nanocrystalline 29 19 32 THT744824
7448041502SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 15 2 5 300 2100 Nanocrystalline 29 19 32 THT744824
7448041801SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 18 1.5 3.2 300 2100 Nanocrystalline 30 19 32 THT
7448042001SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 20 1 2.4 300 2100 Nanocrystalline 30 19 32 THT744800
7448050219SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 2 190 310 300 2100 Nanocrystalline 33 19 38 THT744800
7448050490SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 3.5 90 110 300 2100 Nanocrystalline 33 19 39 THT
7448050530SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 5 30 46 300 2100 Nanocrystalline 33 23 34 THT
7448051012SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 10 12 15 300 2100 Nanocrystalline 34 23 34 THT744800
7448051307SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 13 7 8 300 2100 Nanocrystalline 35.5 23 34.5 THT
7448051804SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 18 4.5 4.2 300 2100 Nanocrystalline 36 23 34 THT
7448052303SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 23 3 3 300 2100 Nanocrystalline 36 23 33 THT
7448052502SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 25 2.5 2.2 300 2100 Nanocrystalline 36 23 34 THT
7448053201SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 32 0.9 1.1 300 2100 Nanocrystalline 37 23 34 THT744800
7448060535SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 5 35 90 300 2100 Nanocrystalline 43 27 46 THT744800
7448060620SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 6 20 45 300 2100 Nanocrystalline 43 27 46 THT
7448060814SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 8 14 27 300 2100 Nanocrystalline 43.5 27 46 THT
7448061309SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 13 9 15 300 2100 Nanocrystalline 45 27 46 THT744800
7448061507SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 15 7 9.5 300 2100 Nanocrystalline 46.5 27.5 46 THT
7448062105SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 21 5 6.5 300 2100 Nanocrystalline 46.5 27.5 46 THT
7448062603SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 26 3 4.5 300 2100 Nanocrystalline 47 27.5 46 THT
7448063801SPEC
11 files Active i| Production is active. Expected lifetime: >10 years. 38 1.5 2.3 300 2100 Nanocrystalline 48 27.5 46 THT744800
Order Code Data­sheet Simu­lation
7448010911SPEC
7448011008SPEC
7448011305SPEC
7448012002SPEC
7448012501SPEC
7448013501SPEC
7448014501SPEC
7448020680SPEC
7448021230SPEC
7448022010SPEC
7448023005SPEC
7448024503SPEC
7448025003SPEC
7448026002SPEC
7448027001SPEC
7448030333SPEC
7448030417SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7448030509SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7448031002SPEC
7448031501SPEC
7448040382SPEC
7448040435SPEC
7448040515SPEC
7448040707SPEC
7448041104SPEC
7448041502SPEC
7448041801SPEC
7448042001SPEC
7448050219SPEC
7448050490SPEC
7448050530SPEC
7448051012SPEC
7448051307SPEC
7448051804SPEC
7448052303SPEC
7448052502SPEC
7448053201SPEC
7448060535SPEC
7448060620SPEC
7448060814SPEC
7448061309SPEC
7448061507SPEC
7448062105SPEC
7448062603SPEC
7448063801SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountDesign Kit Samples

WE-CMBNC – common mode choke with high permeability nanocrystalline core material

High permeability nanocrystalline core material

Crystal clear frequencies!

The WE-CMBNC is a VDE certified series of common mode chokes with a highly permeable nanocrystalline core material. Despite the small size, it delivers oustanding broadband attenuation performance, high rated currents and low DC resistance values.

Low profile and high voltage ratings can also be realized by the common mode chokes of the WE-CMB family.

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design