OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyCurrent Sense TransformersProduct seriesWE-CST Current Sense Transformer

WE-CST Current Sense Transformer

WE-CST Current Sense Transformer
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
EE4.4 4.7 4.65 3.55 SMT
EE5 7.7 6.9 5.33 SMT
EE13/7/4 14.48 20.2 10.5 SMT

Characteristics

  • Learn more about current sense transformers
  • Compact and low profile
  • For SMD assembly
  • Frequency up to 1 MHz
  • Primary current rating to 40 A
  • Operating temperature: -40 °C to +130 °C

Applications

  • AC current detection
  • Switch mode power supply
  • Overload sensing
  • Load drop/shutdown detection
  • Metering
  • Load measurements
  • High frequency current sensing

Products

All
EE4.4
EE5
EE13/7/4
Order Code Data­sheet Downloads StatusL
(µH)
nIR
(A)
∫Udt
(µVs)
VT
(V (AC))
RDC 1
(mΩ)
RDC 2
(Ω)
Samples
749252020SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 33 1:20 7 9 750 3 0.35
749252030SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 74 1:30 7 13.5 750 3 0.8
749251020SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 80 1:20 20 10 500 0.75 0.2
749252040SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 132 1:40 7 18 750 3 1.6
749251030SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 180 1:30 20 15 500 0.75 0.48
749252050SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 205 1:50 7 22.5 750 3 2.5
7492540020SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 224 1:20 40 49 1500 0.28 0.033
749252060SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 295 1:60 7 27 750 3 3.6
749251040SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 320 1:40 20 20 500 0.75 0.9
749252070SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 400 1:70 7 31.5 750 3 4.6
749251050SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 500 1:50 20 25 500 0.75 1.4
7492540030SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 504 1:30 40 74 1500 0.28 0.093
749251060SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 720 1:60 20 30 500 0.75 1.75
749252100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 820 1:100 7 45 750 3 9.5
7492540040SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 896 1:40 40 99 1500 0.28 0.13
749251070SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 980 1:70 20 35 500 0.75 2.2
749252125SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1280 1:125 7 56.2 750 3 13
7492540050SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1400 1:50 40 124 1500 0.28 0.202
749252150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1800 1:150 7 67.5 750 3 21
749251100SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 2000 1:100 20 50 500 0.75 5.5
7492540060SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2000 1:60 40 148 1500 0.28 0.305
7492540070SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2740 1:70 40 173 1500 0.28 0.367
749251125SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 3000 1:125 20 68 500 0.75 6.5
749251150SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 4500 1:150 20 75 500 0.75 9.5
7492540100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5600 1:100 40 248 1500 0.28 0.805
749251200SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 8000 1:200 20 100 500 0.75 16.5
749251250SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 12500 1:250 20 125 500 0.75 23.5
7492540150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 12600 1:150 40 372 1500 0.28 1.9
7492540200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22400 1:200 40 496 1500 0.28 2.63
7492540500SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 135000 1:500 40 1240 1500 0.28 21.2
7492540750SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 300000 1:750 40 1860 1500 0.28 50.1
7492541000SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 540000 1:1000 40 2480 1500 0.28 87.64
Order Code Data­sheet
749252020SPEC
749252030SPEC
749251020SPEC
749252040SPEC
749251030SPEC
749252050SPEC
7492540020SPEC
749252060SPEC
749251040SPEC
749252070SPEC
749251050SPEC
7492540030SPEC
749251060SPEC
749252100SPEC
7492540040SPEC
749251070SPEC
749252125SPEC
7492540050SPEC
749252150SPEC
749251100SPEC
7492540060SPEC
7492540070SPEC
749251125SPEC
749251150SPEC
7492540100SPEC
749251200SPEC
749251250SPEC
7492540150SPEC
7492540200SPEC
7492540500SPEC
7492540750SPEC
7492541000SPEC
Samples
Order Code Data­sheet Downloads StatusL
(µH)
nIR
(A)
∫Udt
(µVs)
VT
(V (AC))
RDC 1
(mΩ)
RDC 2
(Ω)
Samples

Videos

Würth Elektronik Webinar: Using Current Sense Transformers