| Size | Dimensions | L (mm) | W (mm) | H (mm) | |
|---|---|---|---|---|---|
| SH | 23 | 18.5 | 11.5 |
LTSpice files
Characteristics
- Very low RDC
- Very low core losses
- Saturation current higher up to 120 A
- Low inductance drift over temperature
- Operating temperature: –40 °C up to +125 °C
- Coupled inductor with two identical windings
- More variants due to parallel and series connection
- Core material WE-Perm
- Low leakage due to bifilar winding
Applications
- High power switching regulators
- Solar inverter
- 1:1 flyback converter
- Buck, Boost, Sepic and CUK Converter
- Switching regulators with second unregulated output voltage
Products
SH
| Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7448510091 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.091 | 0.091 | 14.5 | 14.5 | 120 | 2.8 | 2.8 | 3.5 | 3.5 | ||
| 744851016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.16 | 0.16 | 13.8 | 13.8 | 90 | 3.4 | 3.4 | 4.4 | 4.4 | ||
| 744851027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.27 | 0.27 | 12.3 | 12.3 | 65 | 4 | 4 | 5 | 5 | ||
| 744851039 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.39 | 0.39 | 10.6 | 10.6 | 50 | 4.7 | 4.7 | 6 | 6 | ||
| 744851056 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 0.56 | 9.8 | 9.8 | 40 | 5.3 | 5.3 | 6.7 | 6.7 | ||
| 744851100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1 | 8.6 | 8.6 | 30 | 7.4 | 7.4 | 8.5 | 8.5 | ||
| 744851220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.2 | 8.6 | 8.6 | 17 | 7.4 | 7.4 | 8.5 | 8.5 | ||
| 744851330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.3 | 7.7 | 7.7 | 13.5 | 9 | 9 | 12 | 12 | ||
| 744851470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.7 | 7.2 | 7.2 | 11 | 10.3 | 10.3 | 14 | 14 | ||
| 744851101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10 | 5.3 | 5.3 | 8 | 18.4 | 18.4 | 22 | 22 | ||
| 744851221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 22 | 3.5 | 3.5 | 2.7 | 34 | 34 | 45 | 45 | ||
| 744851331 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 33 | 2.5 | 2.5 | 2.25 | 61 | 61 | 70 | 70 | ||
| 744851471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 47 | 1.6 | 1.6 | 2 | 130 | 130 | 160 | 160 | ||
| 744851102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 100 | 1.1 | 1.1 | 1.3 | 265 | 265 | 290 | 290 | ||
| 744851561 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 56 | 1.5 | 1.5 | 8 | 140 | 140 | 170 | 170 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 7448510091 | SPEC | |
| 744851016 | SPEC | |
| 744851027 | SPEC | |
| 744851039 | SPEC | |
| 744851056 | SPEC | |
| 744851100 | SPEC | |
| 744851220 | SPEC | |
| 744851330 | SPEC | |
| 744851470 | SPEC | |
| 744851101 | SPEC | |
| 744851221 | SPEC | |
| 744851331 | SPEC | |
| 744851471 | SPEC | |
| 744851102 | SPEC | |
| 744851561 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | Samples |
|---|
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos
WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos