Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
5030 | 5.2 | 5.2 | 3.1 |
LTSpice files
Characteristics
- Our smallest double choke with 1.5kV isolation
- Magnetical shielded
- 1:1 Transformer
- Coupled miniature inductor with two identical windings
- Operation temperature: -40 °C to +125 °C
Reference Designs
- https://www.we-online.com/rd006 (3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems)
Applications
- High density Isolated converter application (i.e Flyback converter)
- Buck, Boost, Sepic, Zeta, CUK Converter
- Can be used as single inductor with series and parallel connection
Products
5030
Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | fres 1 (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448841010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1 | 1:1 | 2.9 | 2.9 | 5 | 32 | 32 | 45 | 45 | 190 | ||
7448841022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.2 | 1:1 | 2.5 | 2.5 | 3.2 | 50 | 50 | 72 | 72 | 95 | ||
7448841033 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.3 | 1:1 | 1.9 | 1.9 | 2.6 | 84 | 84 | 120 | 120 | 50 | ||
7448841047 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.7 | 1:1 | 1.6 | 1.6 | 1.9 | 102 | 102 | 145 | 145 | 45 | ||
7448841068 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.8 | 1:1 | 1.4 | 1.4 | 1.7 | 168 | 168 | 240 | 240 | 42 | ||
7448841082 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 8.2 | 1:1 | 1.3 | 1.3 | 1.6 | 180 | 180 | 265 | 265 | 40 | ||
7448841100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10 | 1:1 | 1.2 | 1.2 | 1.5 | 210 | 210 | 300 | 300 | 35 | ||
7448841150 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 15 | 1:1 | 0.9 | 0.9 | 1.4 | 325 | 325 | 465 | 465 | 24 | ||
7448841220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 22 | 1:1 | 0.8 | 0.8 | 1 | 455 | 455 | 650 | 650 | 21 | ||
7448841330 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 33 | 1:1 | 0.7 | 0.7 | 0.9 | 718 | 718 | 1025 | 1025 | 19 | ||
7448841470 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 47 | 1:1 | 0.6 | 0.6 | 0.7 | 840 | 840 | 1200 | 1200 | 18 | ||
7448841015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1.5 | 1:1 | 2.7 | 2.7 | 3.7 | 48 | 48 | 68 | 68 | 110 |
Order Code | Datasheet | Simulation |
---|---|---|
7448841010 | SPEC | |
7448841022 | SPEC | |
7448841033 | SPEC | |
7448841047 | SPEC | |
7448841068 | SPEC | |
7448841082 | SPEC | |
7448841100 | SPEC | |
7448841150 | SPEC | |
7448841220 | SPEC | |
7448841330 | SPEC | |
7448841470 | SPEC | |
7448841015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | fres 1 (MHz) | Samples |
---|
Videos
WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos