OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyTransformers For DC/DC ConverterProduct seriesWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748

WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748

WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
EP5 6.6 8.26 5.59
EP7 - - -
EP10 13.34 15.24 11.43
EP13 - - 12.7
ER9.5 10.41 12.95 5.97
EE16/8/5 20.32 24.38 16
EE20/10/6 22.2 25 16
EFD20 23.11 29.08 11.43
EFD25 27.03 32.31 13.69

Characteristics

  • Easy design-in solution
  • Less external components needed
  • Small board space
  • Low cost
  • No optocoupler needed!
  • Long term reliability voltage control
  • No aging
  • Same external parts for different output voltages
  • Easy design of custom power supply due to standard circuit and change of transformers and two components for feedback loop
  • Isolation voltage up to 2.5 kV

Applications

  • Isolated power design
  • Sensor interfaces
  • Isolated telecom converters
  • Power over Ethernet

Products

All
EP5
EP7
EP10
EP13
ER9.5
EE16/8/5
EE20/10/6
EFD20
EFD25
Order Code Data­sheet Simu­lation Downloads StatusVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
VOut4
(V)
IOut4
(A)
Vaux
(V)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
SizeIC Reference Samples
750370042SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 V (DC) 5 0.1 5 0.1 5 15 1:1:1:1 1.5 0.6 1500 ER9.5 LT3573
750311691SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 - 15 V (DC) 150 0.001 60 1:5 0.25 1 1500 EP5 LT3748
750311692SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 - 15 V (DC) 150 0.001 -150 0.001 80 1:5:5 1 2 1500 EP7 LT3748
750311856SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 - 24 V (DC) 15 0.15 15 0.15 15 0.15 15 0.15 3.8 1:1:4:4:4:4 12 0.4 1500 EP13 LT3575 & LT3748
750311911SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 - 24 V (DC) 15 0.2 15 0.2 15 0.2 15 0.2 5 6.78 1:3:3:3:3:1 13 0.2 1500 EE20/10/6 LT3748
750310471SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 - 30 V (DC) 5 2 5 25 3:1:1 2.6 0.43 1500 EP10 LT3573 & LT3575
750311675SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 - 30 V (DC) 5 2 5 25 3:1:1 2.5 0.25 1500 EP10 LT3573 & LT3575 & LT3748
750311306SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 - 36 V (DC) 12 1 8 100 3:1:0.667 1.65 3 1500 EP10 LT3575
750311308SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 - 36 V (DC) 24 0.5 8 100 1:1:0.333 2.1 3 1500 EP10 LT3574 & LT3575
750310617SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 - 36 V (DC) 12 3 12 4.5 1:1.16:1.16 14 0.15 1875 EFD20 LT3748
750370059SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 30 V (DC) 5 1 5 50 3:1:1 1.6 1 1500 EP7 LT3573
750370041SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 30 V (DC) 5 1 5 50 3:1:1 1.6 1 1500 EP7 LT3574 & LT3573
750370040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 30 V (DC) 5 1 5 30 3:1:1 1.7 1 1500 EP7 LT3574 & LT3573
750370047SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 30 V (DC) 5 1 5 30 3:1:1 1.7 1 1500 EP7 LT3574 & LT3573
750370058SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 30 V (DC) 15 0.4 5 25 1:1:0.33 2 0.3 1500 EP7 LT3573
750310799SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 30 V (DC) 15 0.4 5 25 1:1:0.33 2 0.125 1500 EP7 LT3573
750311567SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 40 V (DC) 5 3 10 7 2:1:2 11.2 0.8 1500 EP10 LT3575 & LT3748
750311625SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 40 V (DC) 3.3 4 8 9 4:1:2.2 8 0.5 1500 EP13 LT3575 & LT3748
750311564SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 40 V (DC) 5 3 8 9.07 3:1:1.75 8 0.25 1500 EP13 LT3575 & LT3748
750311624SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 - 40 V (DC) 15 1 8 9 1.5:1:0.5 8 0.25 1500 EP13 LT3575 & LT3748
750310559SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 - 30 V (DC) 3.3 1.3 5 24 4:1:1 2.1 0.5 1500 EP10 LT3573 & LT3575
750310564SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 - 30 V (DC) 5 1 -5 1 5 63 3:1:1:1 1.45 0.6 1500 EP10 LT3574 & LT3573 & LT3575
750311486SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 V (DC) 200 0.002 -200 0.002 4 100 1:10:10:0.219 2 4.5 1500 EP13 LT3748
750311681SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 V (DC) 200 0.002 -200 0.002 100 1:10:10 2 3 1500 EP13 LT3748
750310988SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 V (DC) 48 0.85 14 1:4.42 15 0.2 1500 EFD25 LT3748
750310562SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 - 30 V (DC) 12 0.8 12 25 2:1:1 2.8 0.5 1500 EP10 LT3573 & LT3575
750310563SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 - 30 V (DC) 12 0.8 6 25 1:1:0.5 2.8 0.5 1500 EP10 LT3573 & LT3575
750311797SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 - 100 V (DC) 12 2.5 12 14 2.5:1:1 11.5 0.21 4000 EFD20 LT3748
750311385SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 - 60 V (DC) 13 2.3 14 15 1.25:1:1.1 6.75 0.2 1500 EFD20 LT3748
750311783SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 19 - 70 V (DC) 24 2.5 12 20 1.5:1:0.5 16 0.225 1500 EFD25 LT3748
750311597SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 5 6 10 6 3:1:2 9.5 0.3 1500 EFD20 LT3748
750311598SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 12 2.5 10 8.3 2:1:0.8 9 0.3 1500 EFD20 LT3748
750311599SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 15 2 10 8 1.5:1:0.67 12 1 1500 EFD20 LT3748
750311604SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 24 1.3 10 8 1:1:0.42 9.5 0.4 1500 EFD20 LT3748
750311589SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 5 9 10 6 3:1:2 18 0.4 1500 EFD25 LT3748
750311591SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 15 3 10 8 1.5:1:0.67 20 0.4 1500 EFD25 LT3748
750311590SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 12 3.8 10 8 2:1:1 18 0.4 1500 EFD25 LT3748
750311592SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 - 48 V (DC) 24 1.9 10 8 1:1:0.44 18 0.4 1500 EFD25 LT3748
750311889SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 28 V (DC) 250 0.1 37 1:2.5:2.5 2.95 0.16 500 EFD25 LT3748
750311605SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 5 6 10 15 3.5:1:2 9.5 0.55 1500 EFD20 LT3748
750311607SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 12 2.5 10 14 2.5:1:0.83 9.5 0.5 1500 EFD20 LT3748
750311600SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 15 2 10 12 2:1:0.67 11 0.4 1500 EFD20 LT3748
750311608SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 24 1.3 10 12 1.5:1:0.5 9 1 1500 EFD20 LT3748
750311593SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 5 9 10 15 3.5:1:2 18 0.4 1500 EFD25 LT3748
750311595SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 15 3 10 12 2:1:0.8 16 0.4 1500 EFD25 LT3748
750311594SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 12 3.8 10 15 2.33:1:0.83 18 0.55 1500 EFD25 LT3748
750311596SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 30 - 75 V (DC) 24 1.9 10 12 1.5:1:0.5 18 0.4 1500 EFD25 LT3748
750311305SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 12 1 8 50 3:1:0.67 2.8 2 1500 EP10 LT3575
750311307SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 24 0.5 8 100 2:1:0.33 1.9 3 1500 EP10 LT3574 & LT3575
750311303SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 3 10 50 5:1:2 2.25 1.5 1500 EP10 LT3575
750311304SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 3 10 50 4:1:1.5 2.4 1.5 1500 EP10 LT3574 & LT3575
750311342SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 3 10 15 2:1:2 5.8 0.65 1500 EP10 LT3575
750311424SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 12 1 8 100 3:1:0.667 2.4 1.5 1500 EP13 LT3748
750311456SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 12 1 8 100 3:1:0.667 2.4 1.5 2500 EP13 LT3748
750311458SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 3.3 4 8 15 3:1:2.5 5 0.3 2500 EP13 LT3575 & LT3748
750311422SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 4 10 50 5:1:2 3.3 1.2 1500 EP13 LT3575 & LT3748
750311423SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 4 10 50 4:1:2 3.85 1.2 1500 EP13 LT3575 & LT3748
750311457SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 4 10 50 4:1:2 3.7 1.2 2500 EP13 LT3575 & LT3748
750311688SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 4 10 50 5:1:2 3.1 1.2 1500 EP13 LT3575 & LT3748
750311689SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 36 V (DC) 5 4 10 50 4:1:2 3.7 1.2 2500 EP13 LT3575 & LT3748
750311439SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 37 - 57 V (DC) 12 2.1 12 37 2:1:1.1 2.8 0.75 1500 EP13 LT3575 & LT3748
750311771SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 100 - 400 V (DC) 15 3 15 500 3:3:1:1 2.5 10 2000 EFD25 LT3748
750811048SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 120 - 375 V (DC) 30 0.3 15 1500 4.5:1:0.5 0.65 35 4500 EE16/8/5 LT3748
Order Code Data­sheet Simu­lation
750370042SPEC
750311691SPEC
750311692SPEC
750311856SPEC
750311911SPEC
750310471SPEC
750311675SPEC
750311306SPEC
750311308SPEC
750310617SPEC
750370059SPEC
750370041SPEC
750370040SPEC
750370047SPEC
750370058SPEC
750310799SPEC
750311567SPEC
750311625SPEC
750311564SPEC
750311624SPEC
750310559SPEC
750310564SPEC
750311486SPEC
750311681SPEC
750310988SPEC
750310562SPEC
750310563SPEC
750311797SPEC
750311385SPEC
750311783SPEC
750311597SPEC
750311598SPEC
750311599SPEC
750311604SPEC
750311589SPEC
750311591SPEC
750311590SPEC
750311592SPEC
750311889SPEC
750311605SPEC
750311607SPEC
750311600SPEC
750311608SPEC
750311593SPEC
750311595SPEC
750311594SPEC
750311596SPEC
750311305SPEC
750311307SPEC
750311303SPEC
750311304SPEC
750311342SPEC
750311424SPEC
750311456SPEC
750311458SPEC
750311422SPEC
750311423SPEC
750311457SPEC
750311688SPEC
750311689SPEC
750311439SPEC
750311771SPEC
750811048SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
VOut4
(V)
IOut4
(A)
Vaux
(V)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
SizeIC Reference Samples

Comments

  • Dependant on application, the transformer specification can slightly differ to data sheet.