LTSpice files
Characteristics
- Current loading up to 9 A
- Iron powder cores with low losses
- Low magnetically leakage field
- Operating temperature: –25 ºC to +125 ºC
- Custom designs on request
Applications
- Application in voltage transformers and power supplies
- For interference frequencies up to 10 MHz; for switching frequencies up to 100 kHz
- Perfect for filtering of symmetric interferences
Products
Order Code | Datasheet | Downloads | Status | L (µH) | IR (A) | RDC max. (Ω) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|
7447045 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 5 | 0.02 | – | |
7447026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8 | 0.01 | 744705 | |
7447054 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 0.02 | 744705 | |
7447053 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | 0.03 | 744705 | |
7447035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 4.5 | 0.025 | 744705 | |
7447027 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 7 | 0.015 | – | |
7447025 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 5.7 | 0.02 | 744705 | |
7447044 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3.5 | 0.03 | 744705 | |
7447017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 9 | 0.015 | – | |
7447043 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 3 | 0.045 | 744705 | |
7447016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 29 | 8 | 0.015 | 744705 | |
7447024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 3.7 | 0.04 | 744705 | |
7447052 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2.6 | 0.045 | 744705 | |
7447015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 5.7 | 0.025 | 744705 | |
7447030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 1.6 | 0.4 | – | |
7447051 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 1.3 | 0.12 | 744705 | |
7447034 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | 2.6 | 0.06 | 744705 | |
7447042 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.4 | 0.18 | 744705 | |
7447014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 58 | 3.2 | 0.055 | 744705 | |
7447023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 4.1 | 0.04 | 744705 | |
7447022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 2.5 | 0.08 | 744705 | |
7447041 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.5 | 0.1 | – | |
7447033 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 2.8 | 0.055 | 744705 | |
7447013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | 4.6 | 0.04 | 744705 | |
7447021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.5 | 0.08 | 744705 | |
7447070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 6 | 0.035 | 744705 | |
7447032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | 1.3 | 0.23 | – | |
7447012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | 2.9 | 0.07 | – | |
7447011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 130 | 2.6 | 0.085 | 744705 | |
74470292 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 130 | 3 | 0.09 | – | |
7447031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 140 | 2 | 0.11 | 744705 | |
7447050 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 140 | 1.1 | 0.26 | 744705 | |
7447028 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 1.9 | 0.13 | 744705 | |
7447018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.5 | 0.1 | 744705 | |
7447055 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 5.4 | 0.042 | – | |
7447076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 6.1 | 0.045 | 744705 | |
74470291 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.8 | 0.15 | – | |
7447020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2 | 0.16 | 744705 | |
7447036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.4 | 0.22 | – | |
7447040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 240 | 1 | 0.38 | 744705 | |
7447060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 2.5 | 0.15 | 744705 | |
7447065 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 3.1 | 0.085 | – | |
7447037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 | 0.9 | 0.45 | 744705 | |
7447010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.6 | 0.225 | 744705 | |
7447071 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 3 | 0.11 | 744705 | |
7447019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 700 | 5.1 | 0.12 | 744705 | |
7447075 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 860 | 3 | 0.15 | 744705 |
Order Code | Datasheet |
---|---|
7447045 | SPEC |
7447026 | SPEC |
7447054 | SPEC |
7447053 | SPEC |
7447035 | SPEC |
7447027 | SPEC |
7447025 | SPEC |
7447044 | SPEC |
7447017 | SPEC |
7447043 | SPEC |
7447016 | SPEC |
7447024 | SPEC |
7447052 | SPEC |
7447015 | SPEC |
7447030 | SPEC |
7447051 | SPEC |
7447034 | SPEC |
7447042 | SPEC |
7447014 | SPEC |
7447023 | SPEC |
7447022 | SPEC |
7447041 | SPEC |
7447033 | SPEC |
7447013 | SPEC |
7447021 | SPEC |
7447070 | SPEC |
7447032 | SPEC |
7447012 | SPEC |
7447011 | SPEC |
74470292 | SPEC |
7447031 | SPEC |
7447050 | SPEC |
7447028 | SPEC |
7447018 | SPEC |
7447055 | SPEC |
7447076 | SPEC |
74470291 | SPEC |
7447020 | SPEC |
7447036 | SPEC |
7447040 | SPEC |
7447060 | SPEC |
7447065 | SPEC |
7447037 | SPEC |
7447010 | SPEC |
7447071 | SPEC |
7447019 | SPEC |
7447075 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (µH) | IR (A) | RDC max. (Ω) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: ClassD inductors - difference to normal power / filter inductors?