OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyTransformers For DC/DC ConverterProduct seriesWE-FLEX+ Flexible Transformer for DC/DC Converter

WE-FLEX+ Flexible Transformer for DC/DC Converter

WE-FLEX+ Flexible Transformer for DC/DC Converter
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
ETD29 37.21 35.56 31.75
ETD34 40.39 39.62 31.49
ETD39 45.72 44.45 37.78

Characteristics

  • Transformer with 6 identical windings
  • Power up to 300 W possible
  • Isolation voltage 500 VDC
  • Low leakage inductance
  • Operating temperature: –40 °C to +125 °C

Applications

  • All kind of switching regulators
    - Flyback converters
    - Forward converters
    - Push-pull converters
    - Step-up/step-down converters
    - SEPIC converter

Products

All
ETD29
ETD34
ETD39
Order Code Data­sheet Downloads StatusLBASE
(µH)
IR BASE
(A)
ISAT BASE
(A)
nVT
(V (AC))
RDC BASE
(mΩ)
LS Base
(µH)
SizeType Samples
749197141SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 15 2.2 3.1 1 : 1 : 1 : 1 : 1 : 1 500 45 0.32 ETD29 gapped
749197241SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 22 2.5 2.91 1 : 1 : 1 : 1 : 1 : 1 500 51 0.32 ETD34 gapped
749197341SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 23.7 3.2 3.25 1 : 1 : 1 : 1 : 1 : 1 500 34 0.35 ETD39 gapped
749197131SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 24.3 2.2 1.83 1 : 1 : 1 : 1 : 1 : 1 500 45 0.32 ETD29 gapped
749197231SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 36.1 2.5 1.58 1 : 1 : 1 : 1 : 1 : 1 500 51 0.32 ETD34 gapped
749197331SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 39.4 3.2 1.65 1 : 1 : 1 : 1 : 1 : 1 500 34 0.35 ETD39 gapped
749197121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 46.3 2.2 0.83 1 : 1 : 1 : 1 : 1 : 1 500 45 0.32 ETD29 gapped
749197221SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 69.4 2.5 0.67 1 : 1 : 1 : 1 : 1 : 1 500 51 0.32 ETD34 gapped
749197111SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 75.1 2.2 0.4 1 : 1 : 1 : 1 : 1 : 1 500 45 0.32 ETD29 gapped
749197321SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 77.3 3.2 0.68 1 : 1 : 1 : 1 : 1 : 1 500 34 0.35 ETD39 gapped
749197211SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 113.8 2.5 0.33 1 : 1 : 1 : 1 : 1 : 1 500 51 0.32 ETD34 gapped
749197311SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 128.5 3.2 0.32 1 : 1 : 1 : 1 : 1 : 1 500 34 0.35 ETD39 gapped
749197101SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 195 2.2 0.25 1 : 1 : 1 : 1 : 1 : 1 500 45 0.32 ETD29 ungapped
749197201SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 280 2.5 0.22 1 : 1 : 1 : 1 : 1 : 1 500 51 0.32 ETD34 ungapped
749197301SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 326.7 3.2 0.2 1 : 1 : 1 : 1 : 1 : 1 500 34 0.35 ETD39 ungapped
Order Code Data­sheet
749197141SPEC
749197241SPEC
749197341SPEC
749197131SPEC
749197231SPEC
749197331SPEC
749197121SPEC
749197221SPEC
749197111SPEC
749197321SPEC
749197211SPEC
749197311SPEC
749197101SPEC
749197201SPEC
749197301SPEC
Samples
Order Code Data­sheet Downloads StatusLBASE
(µH)
IR BASE
(A)
ISAT BASE
(A)
nVT
(V (AC))
RDC BASE
(mΩ)
LS Base
(µH)
SizeType Samples