LTSpice files
Characteristics
- Low leakage inductance
- Multiple package sizes
- Wide range input voltages
- Different output voltages available
- Isolation voltage: up to 3000VAC
- Lead free and RoHS compliant
- Operating temp: -40°C to 125°C
Applications
- Industrial and medical power supplies
- Auxiliary power supplies
- Home automation
- Isolated DC/DC power supplies
Products
All
EE16/7/5
EFD15
EFD20
EFD25
EP7
EP13
EPQ13
| Order Code | Datasheet | Simulation | Downloads | Status | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | L (µH) | n | ISAT (A) | LS (nH) | VT (V (AC)) | Size | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750314189 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3 - 6 V (DC) | 5 | 200 | – | – | – | – | – | 2.5 | 1.2:1:1 | – | 650 | 2500 | EP7 | ||
![]() | 750313527 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 - 16 V (DC) | 3.3 | 60 | 5 | 60 | 18 | 60 | – | 10 | 1.9:1:1.5:3.8 | 5.8 | 400 | 2500 | EFD15 | ||
![]() | 750342354 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8 - 30 V (DC) | 6 | 2000 | – | – | – | – | – | 12 | 1.2:1 | 4.5 | 235 | 1500 | EP13 | ||
![]() | 750317595 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8 - 65 V (DC) | 15 | 200 | 8 | 200 | – | – | – | 30 | 1.82:1.82:1 | 2.4 | 500 | 1500 | EP7 | ||
![]() | 760372002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9 - 36 V (DC) | 5 | 2500 | 5 | 2500 | 5 | 100 | – | 25 | 2:1:1:1 | 7.5 | 1000 | 1500 | EFD25 | ||
![]() | 750342984 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 9 - 16 V (DC) | 15 | 100 | -15 | 100 | – | – | 15 | 30 | 1.5:1:1:1 | 1 | 300 | 1500 | EP7 | ||
![]() | 750312791 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 9 - 57 V (DC) | 56 | 350 | – | – | – | – | 12 | 10 | 1:5:1.13 | 8.75 | 100 | 1500 | EFD20 | ||
![]() | 750313102 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 - 32 V (DC) | 48 | 500 | – | – | – | – | – | 12 | 1:1:1:1 | 11.5 | 540 | 1500 | EFD20 | ||
![]() | 750316708 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 - 60 V (DC) | 12 | 3000 | – | – | – | – | 12 | 42 | 3:1:1 | 7 | 750 | 1000 | EFD25 | ||
![]() | 750317605 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 - 70 V (DC) | 5 | 1000 | – | – | – | – | – | 30 | 3:1 | 2.6 | 900 | 625 | EP7 | ||
![]() | 750318701 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 12 - 42 V (DC) | 12 | 1000 | – | – | – | – | – | 8.6 | 1:1 | 6.25 | 500 | 1500 | EP7 | ||
![]() | 750342985 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 - 36 V (DC) | 24 | 500 | 6 | 100 | 6 | 100 | 24 | 30 | 7.3:4:1:1:4 | 2.6 | 600 | 1500 | EP13 | ||
![]() | 750318704 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 - 42 V (DC) | 15 | 400 | 8 | 400 | – | – | – | 7 | 1.25:1.88:1 | 5.7 | 150 | 500 | EP7 | ||
![]() | 750319029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 - 42 V (DC) | 12 | 1000 | – | – | – | – | – | 7 | 1:1 | 6.4 | 250 | 1500 | EP7 | ||
![]() | 750317594 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 18 - 30 V (DC) | 24 | 350 | – | – | – | – | 12 | 20 | 2:2:1 | 6 | 1000 | 1875 | EP13 | ||
![]() | 750317933 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 - 36 V (DC) | 5 | 4000 | – | – | – | – | 10 | 21 | 2:1:2 | 6.2 | 300 | 1500 | EPQ13 | ||
![]() | 750344600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 20 - 28 V (DC) | 19 | 250 | 6 | 250 | – | – | – | 35 | 3:3:1 | 1.5 | 1000 | 1500 | EP7 | ||
![]() | 750315252 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 24 - 48 V (DC) | 24 | 1000 | – | – | – | – | – | 60 | 1:1.33 | 3.8 | 1500 | 3000 | EFD20 | ||
![]() | 750343772 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 24 V (DC) | 100 | 125 | -100 | 125 | – | – | – | 13 | 1:5.5:5.5 | – | 300 | 1500 | EE13/7/6 | ||
![]() | 750315623 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 25 - 520 V (DC) | 24 | 1250 | – | – | – | – | 24 | 100 | 2:1:1 | 4.8 | 1400 | 1772 | EFD25 | ||
![]() | 750311805 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 36 - 57 V (DC) | 12 | 830 | 6 | – | – | – | 10 | 166.5 | 4:2:1:2 | 1.4 | 2050 | 1500 | EFD15 | ||
![]() | 750318525 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 36 - 57 V (DC) | 5 | 2400 | – | – | – | – | 10.5 | 150 | 6:1:1:2.25 | 1.5 | 1000 | 1500 | EPQ13 | ||
![]() | 750319214 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 36 - 57 V (DC) | 24 | 1000 | – | – | – | – | 10.5 | 65 | 6:1:5:2.3 | 2.6 | 600 | 1500 | EPQ13 | ||
![]() | 750344050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 40 - 180 V (DC) | 24 | 2000 | – | – | – | – | 13 | 65 | 1.85:1:0.54 | 7.95 | 1000 | 2000 | EFD25 | ||
![]() | 750315778 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 42.5 - 57 V (DC) | 12 | 4300 | – | – | – | – | 12 | 62 | 3.2:1:1 | 5.2 | 836 | 1500 | EFD25 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 750314189 | SPEC | |
![]() | 750313527 | SPEC | |
![]() | 750342354 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 750317595 | SPEC | |
![]() | 760372002 | SPEC | |
![]() | 750342984 | SPEC | |
![]() | 750312791 | SPEC | |
![]() | 750313102 | SPEC | |
![]() | 750316708 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 750317605 | SPEC | |
![]() | 750318701 | SPEC | |
![]() | 750342985 | SPEC | |
![]() | 750318704 | SPEC | |
![]() | 750319029 | SPEC | |
![]() | 750317594 | SPEC | |
![]() | 750317933 | SPEC | |
![]() | 750344600 | SPEC | |
![]() | 750315252 | SPEC | |
![]() | 750343772 | SPEC | |
![]() | 750315623 | SPEC | |
![]() | 750311805 | SPEC | |
![]() | 750318525 | SPEC | |
![]() | 750319214 | SPEC | |
![]() | 750344050 | SPEC | |
![]() | 750315778 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | L (µH) | n | ISAT (A) | LS (nH) | VT (V (AC)) | Size | Samples |
|---|