Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3225 | 3.2 | 2.5 | 2.2 | SMT | ||
4532 | 4.5 | 3.2 | 3.2 | SMT |
LTSpice files
Characteristics
- Wire wound on ferrite
- Operating temperature: –40°C to +105°C
- Recommended soldering profile: Reflow
- 5% tolerance is available on request
Applications
- RF circuits like tuner, transponder etc.
- RF amplifier circuits like antennas amplifier
- Oscillators
- Filter circuits
- Amplification circuits
Application Notes
Products
All
3225
4532
Order Code | Datasheet | Downloads | Status | L (µH) | IR (mA) | RDC max. (Ω) | Q (%) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
744766001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 | 450 | 0.44 | 28 | 780 | SMT | 744766 | |
744764002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 450 | 0.32 | 30 | 660 | SMT | 744766 | |
7447640027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.27 | 450 | 0.36 | 30 | 630 | SMT | – | |
7447640033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 450 | 0.4 | 30 | 580 | SMT | 744766 | |
7447660033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 450 | 0.4 | 30 | 440 | SMT | 744766 | |
744764003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.39 | 450 | 0.45 | 30 | 520 | SMT | – | |
7447660039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.39 | 450 | 0.45 | 30 | 390 | SMT | – | |
744764004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 450 | 0.5 | 30 | 480 | SMT | 744766 | |
744764005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 450 | 0.55 | 30 | 420 | SMT | – | |
744764006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 450 | 0.6 | 30 | 400 | SMT | 744766 | |
7447660068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 450 | 0.6 | 30 | 310 | SMT | 744766 | |
7447640082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 450 | 0.65 | 30 | 370 | SMT | – | |
7447660082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 450 | 0.67 | 30 | 300 | SMT | – | |
74476401 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 400 | 0.7 | 30 | 340 | SMT | 744766 | |
74476601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 450 | 0.5 | 50 | 275 | SMT | 744766 | |
744764012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 390 | 0.75 | 30 | 320 | SMT | – | |
744766012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 430 | 0.55 | 50 | 250 | SMT | – | |
744764015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 370 | 0.85 | 30 | 250 | SMT | – | |
744766015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 410 | 0.6 | 50 | 230 | SMT | – | |
744764018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 350 | 0.9 | 30 | 170 | SMT | – | |
744766018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 390 | 0.65 | 50 | 210 | SMT | – | |
74476402 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 320 | 1 | 30 | 100 | SMT | 744766 | |
74476602 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 380 | 0.7 | 50 | 185 | SMT | 744766 | |
744764027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | 290 | 1.1 | 30 | 80 | SMT | – | |
74476403 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 260 | 1.2 | 30 | 60 | SMT | 744766 | |
74476603 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 355 | 0.8 | 50 | 155 | SMT | 744766 | |
744764039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | 250 | 1.3 | 30 | 50 | SMT | – | |
744766039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | 330 | 0.9 | 50 | 120 | SMT | – | |
74476404 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 220 | 1.5 | 30 | 45 | SMT | 744766 | |
74476604 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 315 | 1 | 50 | 95 | SMT | 744766 | |
744766056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 300 | 1.1 | 50 | 60 | SMT | – | |
74476406 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 180 | 1.8 | 30 | 38 | SMT | 744766 | |
74476606 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 285 | 1.2 | 50 | 35 | SMT | 744766 | |
744766082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 270 | 1.4 | 50 | 30 | SMT | – | |
74476410 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 150 | 2.1 | 30 | 32 | SMT | 744766 | |
74476610 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 250 | 1.6 | 50 | 25 | SMT | 744766 | |
744764112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 140 | 2.5 | 30 | 28 | SMT | – | |
744764115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 130 | 2.8 | 30 | 26 | SMT | – | |
744766115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 200 | 2.5 | 50 | 20 | SMT | 744766 | |
744764118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 120 | 3.3 | 30 | 23 | SMT | – | |
744766118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 190 | 2.8 | 50 | 19 | SMT | – | |
744764122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 110 | 3.7 | 30 | 20 | SMT | 744766 | |
744766122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 180 | 3.2 | 50 | 18 | SMT | 744766 | |
744764133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 70 | 5.6 | 30 | 17 | SMT | 744766 | |
744766133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 160 | 4 | 50 | 14 | SMT | 744766 | |
744764139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 65 | 6.4 | 30 | 16 | SMT | – | |
744764147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 60 | 7 | 30 | 15 | SMT | 744766 | |
744766147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 140 | 5 | 50 | 12 | SMT | 744766 | |
744764156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 55 | 8 | 30 | 14 | SMT | – | |
744766156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 135 | 5.5 | 50 | 11 | SMT | – | |
744764168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 50 | 9 | 30 | 12.5 | SMT | 744766 | |
744766168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 130 | 6 | 50 | 10 | SMT | 744766 | |
74476420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 40 | 11 | 20 | 11 | SMT | 744766 | |
74476620 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 110 | 8 | 40 | 8.5 | SMT | 744766 | |
744766215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 105 | 9 | 40 | 6 | SMT | 744766 | |
744766218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 100 | 9.5 | 40 | 5.5 | SMT | – | |
744766220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 100 | 10 | 40 | 5 | SMT | 744766 | |
744766233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 85 | 14 | 40 | 4.5 | SMT | 744766 | |
744766239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 80 | 18 | 40 | 3.5 | SMT | – | |
74476624 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 62 | 26 | 40 | 3.4 | SMT | 744766 | |
74476625 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 50 | 30 | 40 | 3 | SMT | – | |
74476626 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 50 | 30 | 30 | 3 | SMT | 744766 | |
74476628 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 30 | 45 | 25 | 2.5 | SMT | – | |
74476630 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 30 | 50 | 20 | 2.5 | SMT | 744766 |
Order Code | Datasheet |
---|---|
744766001 | SPEC |
744764002 | SPEC |
7447640027 | SPEC |
7447640033 | SPEC |
7447660033 | SPEC |
744764003 | SPEC |
7447660039 | SPEC |
744764004 | SPEC |
744764005 | SPEC |
744764006 | SPEC |
7447660068 | SPEC |
7447640082 | SPEC |
7447660082 | SPEC |
74476401 | SPEC |
74476601 | SPEC |
744764012 | SPEC |
744766012 | SPEC |
744764015 | SPEC |
744766015 | SPEC |
744764018 | SPEC |
744766018 | SPEC |
74476402 | SPEC |
74476602 | SPEC |
744764027 | SPEC |
74476403 | SPEC |
74476603 | SPEC |
744764039 | SPEC |
744766039 | SPEC |
74476404 | SPEC |
74476604 | SPEC |
744766056 | SPEC |
74476406 | SPEC |
74476606 | SPEC |
744766082 | SPEC |
74476410 | SPEC |
74476610 | SPEC |
744764112 | SPEC |
744764115 | SPEC |
744766115 | SPEC |
744764118 | SPEC |
744766118 | SPEC |
744764122 | SPEC |
744766122 | SPEC |
744764133 | SPEC |
744766133 | SPEC |
744764139 | SPEC |
744764147 | SPEC |
744766147 | SPEC |
744764156 | SPEC |
744766156 | SPEC |
744764168 | SPEC |
744766168 | SPEC |
74476420 | SPEC |
74476620 | SPEC |
744766215 | SPEC |
744766218 | SPEC |
744766220 | SPEC |
744766233 | SPEC |
744766239 | SPEC |
74476624 | SPEC |
74476625 | SPEC |
74476626 | SPEC |
74476628 | SPEC |
74476630 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (µH) | IR (mA) | RDC max. (Ω) | Q (%) | fres (MHz) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!