Size | Dimensions | L (mm) | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|---|
8070 | 8.4 | 7.9 | 7.2 | Ferrite | SMT | ||
1090 | 10.9 | 10 | 9.3 | Ferrite | SMT | ||
1210 ferrite | 12.1 | 11.4 | 9.5 | Ferrite | SMT | ||
1210 iron powder | 12.1 | 11.4 | 9.5 | Iron Powder | SMT |
LTSpice files
Characteristics
- Magnetically shielded
- Operating temperature: –40 °C to +125 °C
- Recommended solder profile: Reflow
- Current capability up to 27 A
- Excellent saturation characteristics
Applications
- Filter choke for DC/DC converter
- Single and polyphase buck converter
- Filter choke for motor electronics
- Input filter inductor for DC/DC converter
Application Notes
Products
All
8070
1090
1210 ferrite
1210 iron powder
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443330022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 35.2 | 90.5 | 96 | 1.6 | Ferrite | 0.22 | 300 | 744332 | ||
![]() | 7443320022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 48.2 | 82.9 | 90.8 | 1.5 | Ferrite | 0.22 | 280 | 744332 | ||
![]() | 7443310022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 48.2 | 49.7 | 177.2 | 1.5 | Iron Powder | 0.21 | 210 | – | ||
![]() | 7443340030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 25.5 | 35.4 | 40.3 | 2.7 | Ferrite | 0.3 | 272 | 744332 | ||
![]() | 7443330033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 35.2 | 51 | 59 | 1.6 | Ferrite | 0.33 | 250 | 744332 | ||
![]() | 7443320033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 48.2 | 56.7 | 62.1 | 1.5 | Ferrite | 0.33 | 214 | 744332 | ||
![]() | 7443310033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 48.2 | 43.6 | 115.4 | 1.5 | Iron Powder | 0.32 | 190 | – | ||
![]() | 7443340047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 22.5 | 28.5 | 31.3 | 3.1 | Ferrite | 0.47 | 232 | 744332 | ||
![]() | 7443330047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 31.3 | 46.5 | 54.9 | 1.85 | Ferrite | 0.47 | 160 | 744332 | ||
![]() | 7443320047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 40.2 | 49.9 | 54.7 | 1.85 | Ferrite | 0.46 | 138 | 744332 | ||
![]() | 7443310047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 40.2 | 44.4 | 116.2 | 1.85 | Iron Powder | 0.46 | 140 | – | ||
![]() | 7443340068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 22.5 | 21.2 | 23 | 3.1 | Ferrite | 0.64 | 181 | 744332 | ||
![]() | 7443330068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 27.2 | 41.4 | 46 | 2.65 | Ferrite | 0.67 | 140 | 744332 | ||
![]() | 7443320068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 40.2 | 35.8 | 39.1 | 1.85 | Ferrite | 0.66 | 108 | 744332 | ||
![]() | 7443310068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 40.2 | 39.3 | 63.5 | 1.85 | Iron Powder | 0.66 | 120 | – | ||
![]() | 7443330082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 27.2 | 36.8 | 41.9 | 2.65 | Ferrite | 0.81 | 120 | 744332 | ||
![]() | 7443320082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 34 | 32.6 | 35.8 | 2.5 | Ferrite | 0.8 | 99 | 744332 | ||
![]() | 7443310082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 32.5 | 33.8 | 67.8 | 2.5 | Iron Powder | 0.78 | 100 | – | ||
![]() | 7443340100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 18.8 | 22.9 | 25.1 | 3.9 | Ferrite | 0.97 | 147 | 744332 | ||
![]() | 7443330100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 27.2 | 26.5 | 31.1 | 2.65 | Ferrite | 0.95 | 100 | 744332 | ||
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 34 | 30.6 | 33.5 | 2.5 | Ferrite | 0.9 | 96 | 744332 | ||
![]() | 7443310100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 32.5 | 28.5 | 55.1 | 2.5 | Iron Powder | 0.94 | 100 | – | ||
![]() | 7443340150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 14.8 | 16.4 | 18.5 | 5.6 | Ferrite | 1.4 | 120 | 744332 | ||
![]() | 7443330150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 21.7 | 26.8 | 31 | 4 | Ferrite | 1.45 | 78 | 744332 | ||
![]() | 7443320150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 25.7 | 26.5 | 29.1 | 3.5 | Ferrite | 1.43 | 92 | 744332 | ||
![]() | 7443310150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 26.9 | 21.9 | 54.5 | 3.5 | Iron Powder | 1.36 | 120 | – | ||
![]() | 7443340220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 14.8 | 11.3 | 12.9 | 5.6 | Ferrite | 1.4 | 97 | 744332 | ||
![]() | 7443330220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 17.4 | 22.5 | 25.6 | 4.8 | Ferrite | 2.1 | 80 | 744332 | ||
![]() | 7443320220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 21.6 | 24.8 | 27.2 | 4.3 | Ferrite | 2 | 64 | 744332 | ||
![]() | 7443310220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 22.4 | 20.9 | 44 | 4.3 | Iron Powder | 2.1 | 70 | – | ||
![]() | 7443340330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 12.3 | 8.4 | 10.8 | 8.2 | Ferrite | 1.55 | 81 | 744332 | ||
![]() | 7443330330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 14.1 | 19.3 | 22.8 | 7.15 | Ferrite | 2.6 | 51 | 744332 | ||
![]() | 7443320330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 18.2 | 22.4 | 24.7 | 5.7 | Ferrite | 2.5 | 44 | 744332 | ||
![]() | 7443310330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 15.5 | 19.2 | 38.9 | 7.7 | Iron Powder | 3.2 | 50 | – | ||
![]() | 7443310390 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | 12.5 | 16.4 | 35.3 | 11 | Iron Powder | 3.75 | 50 | – | ||
![]() | 7443340470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 8.9 | 7.7 | 9.5 | 13.5 | Ferrite | 3.5 | 45 | – | ||
![]() | 7443330470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 11.3 | 15 | 17.9 | 9.9 | Ferrite | 3.8 | 49 | 744332 | ||
![]() | 7443320470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 14.9 | 15.6 | 17.1 | 7.9 | Ferrite | 3.2 | 43 | 744332 | ||
![]() | 7443310470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 12.5 | 17.8 | 35.5 | 11 | Iron Powder | 4.5 | 32 | – | ||
![]() | 7443340680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.2 | 7.4 | 8.3 | 24 | Ferrite | 6.5 | 37 | – | ||
![]() | 7443330680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 8.9 | 12.4 | 16.6 | 15 | Ferrite | 4.5 | 40 | 744332 | ||
![]() | 7443320680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 12.3 | 12.9 | 14.2 | 11 | Ferrite | 5.5 | 42 | 744332 | ||
![]() | 7443330820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 8.9 | 9.3 | 12.5 | 15 | Ferrite | 2.8 | 36 | 744332 | ||
![]() | 7443320820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 11.8 | 12.3 | 13.5 | 11.8 | Ferrite | 5.1 | 34 | 744332 | ||
![]() | 7443341000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.4 | 7.1 | 8.3 | 41 | Ferrite | 9.8 | 29 | – | ||
![]() | 7443331000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6.7 | 9.4 | 11.7 | 23.1 | Ferrite | 5.5 | 35 | 744332 | ||
![]() | 7443321000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 9.6 | 9.1 | 11.3 | 16.7 | Ferrite | 7.5 | 29 | 744332 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443330022 | SPEC | |
![]() | 7443320022 | SPEC | |
![]() | 7443310022 | SPEC | |
![]() | 7443340030 | SPEC | |
![]() | 7443330033 | SPEC | |
![]() | 7443320033 | SPEC | |
![]() | 7443310033 | SPEC | |
![]() | 7443340047 | SPEC | |
![]() | 7443330047 | SPEC | |
![]() | 7443320047 | SPEC | |
![]() | 7443310047 | SPEC | |
![]() | 7443340068 | SPEC | |
![]() | 7443330068 | SPEC | |
![]() | 7443320068 | SPEC | |
![]() | 7443310068 | SPEC | |
![]() | 7443330082 | SPEC | |
![]() | 7443320082 | SPEC | |
![]() | 7443310082 | SPEC | |
![]() | 7443340100 | SPEC | |
![]() | 7443330100 | SPEC | |
![]() | 7443320100 | SPEC | |
![]() | 7443310100 | SPEC | |
![]() | 7443340150 | SPEC | |
![]() | 7443330150 | SPEC | |
![]() | 7443320150 | SPEC | |
![]() | 7443310150 | SPEC | |
![]() | 7443340220 | SPEC | |
![]() | 7443330220 | SPEC | |
![]() | 7443320220 | SPEC | |
![]() | 7443310220 | SPEC | |
![]() | 7443340330 | SPEC | |
![]() | 7443330330 | SPEC | |
![]() | 7443320330 | SPEC | |
![]() | 7443310330 | SPEC | |
![]() | 7443310390 | SPEC | |
![]() | 7443340470 | SPEC | |
![]() | 7443330470 | SPEC | |
![]() | 7443320470 | SPEC | |
![]() | 7443310470 | SPEC | |
![]() | 7443340680 | SPEC | |
![]() | 7443330680 | SPEC | |
![]() | 7443320680 | SPEC | |
![]() | 7443330820 | SPEC | |
![]() | 7443320820 | SPEC | |
![]() | 7443341000 | SPEC | |
![]() | 7443331000 | SPEC | |
![]() | 7443321000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Videos
Webinar: Definition of component heating of power inductors in switching regulators