Size | Dimensions | L (mm) | W (mm) | H (mm) | Core Material | Wire Type | ||
---|---|---|---|---|---|---|---|---|
2012 | 17 | 22 | 13.5 | MnZn | - | |||
2504 | 22 | 25.7 | 4.1 | MnZn | - | |||
NEW | 2520 | 25 | 20.8 | 21.75 | Metal Alloy | Flat | ||
NEW | 3231 | - | - | - | Metal Alloy | Flat | ||
3521 | 21.5 | 36 | 35 | MnZn | - | |||
3533 | 34.5 | 36 | 35 | MnZn | - | |||
3540 | 41 | 36 | 35 | MnZn | - | |||
NEW | 3635 | 36 | 35.7 | 34.2 | Metal Alloy | Flat |
LTSpice files
Characteristics
- Version to assure the mechanical stability
- Magnetically shielded
- Extremely low RDC
Ferrite (MnZn):
- Inductance ranging from 1.5 µH up to 65 µH
- Current capability up to 75 A (Saturation >125 A)
- Low core losses
- Operating temperature -40 °C to +125 °C
Metal Alloy:
- Inductance ranging from 0.6 µH up to 110 µH
- Current capability up to 100 A (Saturation >260 A)
- Inductance stability across all operating temperatures
- Operating temperature -55 °C to +155 °C
Applications
- High current power supplies
- Battery chargers
- Solar inverter
- Power factor correction circuits
- Uninterruptible power supplies
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | Size | IR (A) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Core Material | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437625200061 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.6 | 2520 | – | 85.7 | 170 | – | 133.1 | Metal Alloy | ||
7443762504010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2504 | 39 | – | – | 33 | 38 | MnZn | ||
74437625200122 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.2 | 2520 | – | 85.7 | – | 156.9 | 89.75 | Metal Alloy | ||
7443763521015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3521 | 75 | – | – | 125 | 37 | MnZn | ||
7443763521022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3521 | 75 | – | – | 120 | 30 | MnZn | ||
7443762504022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2504 | 30 | – | – | 23.8 | 23 | MnZn | ||
74437632310323 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.2 | 3231 | – | 65.6 | – | 174 | 28.71 | Metal Alloy | ||
7443782012033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2012 | 28.7 | – | – | 43 | 40 | MnZn | ||
7443763521033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3521 | 75 | – | – | 91 | 25 | MnZn | ||
74437636350333 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.3 | 3635 | – | 98.1 | – | 189.1 | 30.55 | Metal Alloy | ||
74437632310422 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.2 | 3231 | – | 79.3 | – | 123.7 | 32.74 | Metal Alloy | ||
7443782012047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2012 | 28.7 | – | – | 29.8 | 28 | MnZn | ||
7443762504047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2504 | 24 | – | – | 14 | 14.5 | MnZn | ||
74437636350472 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.7 | 3635 | – | 98.1 | – | 120.4 | 27.36 | Metal Alloy | ||
74437625200651 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6.5 | 2520 | – | 29.8 | – | 108.6 | 30.34 | Metal Alloy | ||
7443782012068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2012 | 20.6 | – | – | 30.6 | 21 | MnZn | ||
7443763540068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3540 | 56.7 | – | – | 76.5 | 16 | MnZn | ||
7443762504068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2504 | 20 | – | – | 12.6 | 11 | MnZn | ||
7443782012082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2012 | 20.6 | – | – | 25.6 | 18 | MnZn | ||
7443782012100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2012 | 20.6 | – | – | 20.6 | 17 | MnZn | ||
7443763540100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3540 | 56.7 | – | – | 62 | 14 | MnZn | ||
7443762504100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2504 | 20 | – | – | 8.8 | 8.4 | MnZn | ||
74437625201002 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | 2520 | – | 36.7 | – | 60.2 | 23.66 | Metal Alloy | ||
7443782012150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2012 | 20.6 | – | – | 12.9 | 13 | MnZn | ||
7443763540150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 3540 | 45.3 | – | – | 51.6 | 12 | MnZn | ||
7443783533220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3533 | 23.2 | – | – | 49.4 | 8.15 | MnZn | ||
7443763540220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3540 | 40.6 | – | – | 42 | 9 | MnZn | ||
74437632313002 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 30 | 3231 | – | 30.8 | – | 48.7 | 11.38 | Metal Alloy | ||
74437632313003 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 30 | 3231 | – | 32.2 | – | 62.6 | 9.57 | Metal Alloy | ||
7443783533330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 3533 | 22 | – | – | 39.2 | 6.08 | MnZn | ||
7443763540330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 3540 | 32 | – | – | 38.9 | 7 | MnZn | ||
7443783533470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 3533 | 19.3 | – | – | 32.3 | 5.1 | MnZn | ||
7443763540470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 3540 | 32 | – | – | 31 | 6 | MnZn | ||
74437636355602 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 56 | 3635 | – | 32.8 | – | 36.9 | 7.41 | Metal Alloy | ||
74437636356203 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 62 | 3635 | – | 26.3 | – | 43.1 | 6.19 | Metal Alloy | ||
7443783533650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 65 | 3533 | 17.2 | – | – | 26.6 | 4.28 | MnZn | ||
74437636351012 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 110 | 3635 | – | 23.7 | – | 27.2 | 5.11 | Metal Alloy |
Order Code | Datasheet | Simulation |
---|---|---|
74437625200061 | SPEC | |
7443762504010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
74437625200122 | SPEC | |
7443763521015 | SPEC | |
7443763521022 | SPEC | |
7443762504022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
74437632310323 | SPEC | |
7443782012033 | SPEC | |
7443763521033 | SPEC | |
74437636350333 | SPEC | |
74437632310422 | SPEC | |
7443782012047 | SPEC | |
7443762504047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
74437636350472 | SPEC | |
74437625200651 | SPEC | |
7443782012068 | SPEC | |
7443763540068 | SPEC | |
7443762504068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7443782012082 | SPEC | |
7443782012100 | SPEC | |
7443763540100 | SPEC | |
7443762504100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
74437625201002 | SPEC | |
7443782012150 | SPEC | |
7443763540150 | SPEC | |
7443783533220 | SPEC | |
7443763540220 | SPEC | |
74437632313002 | SPEC | |
74437632313003 | SPEC | |
7443783533330 | SPEC | |
7443763540330 | SPEC | |
7443783533470 | SPEC | |
7443763540470 | SPEC | |
74437636355602 | SPEC | |
74437636356203 | SPEC | |
7443783533650 | SPEC | |
74437636351012 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | Size | IR (A) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Core Material | Samples |
---|
Videos
How to choose the right coil type (inductor)?!
Videos
Webinar: Definition of component heating of power inductors in switching regulators