| Size | Dimensions | L (mm) | W (mm) | H (mm) | |
|---|---|---|---|---|---|
| 5030 | 4.9 | 4.9 | 2.85 | ||
| 6030 | 5.9 | 5.9 | 2.85 |
LTSpice files
Characteristics
- Magnetically shielded
- AECQ-200 grade 1 qualified
- Recommended solder profile: Reflow
- Land pattern matching with WE-LQFS, WE-SPC, WE-TPC
- Operating temperature: -40°C up to +125°C
Applications
- DC/DC converter
- Compact designs
- Embedded laptops and PCs
- Filter applications
Products
All
5030
6030
| Order Code | Datasheet | Downloads | Status | L (µH) | Tol. L | IR (A) | ISAT,10% (A) | RDC max. (mΩ) | fres (MHz) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74408053003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±25% | 2 | 2.3 | 75 | 100 | 7440801 | |
| 74408063004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±20% | 2 | 2.5 | 90 | 75 | 7440801 | |
| 74408053004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±20% | 1.4 | 2.1 | 100 | 85 | 7440801 | |
| 74408063006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±20% | 1.8 | 2.2 | 100 | 40 | 7440801 | |
| 74408053006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±20% | 1.3 | 2 | 125 | 60 | 7440801 | |
| 74408063100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 1.35 | 1.6 | 140 | 27 | 7440801 | |
| 74408053100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 1.2 | 1.3 | 140 | 37 | 7440801 | |
| 74408063150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 1.2 | 1.4 | 180 | 20 | 7440801 | |
| 74408053150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 1.1 | 1.2 | 200 | 22 | 7440801 | |
| 74408063220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 1 | 1.1 | 220 | 18 | 7440801 | |
| 74408053220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 0.9 | 0.8 | 270 | 20 | 7440801 | |
| 74408053330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±20% | 0.8 | 0.7 | 415 | 15 | 7440801 | |
| 74408063330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±20% | 0.9 | 0.9 | 285 | 15 | 7440801 | |
| 74408063470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±20% | 0.8 | 0.8 | 385 | 11 | 7440801 | |
| 74408063680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±20% | 0.6 | 0.7 | 535 | 9 | 7440801 | |
| 74408063101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±20% | 0.5 | 0.5 | 850 | 8 | 7440801 |
| Order Code | Datasheet |
|---|---|
| 74408053003 | SPEC |
| 74408063004 | SPEC |
| 74408053004 | SPEC |
| 74408063006 | SPEC |
| 74408053006 | SPEC |
| 74408063100 | SPEC |
| 74408053100 | SPEC |
| 74408063150 | SPEC |
| 74408053150 | SPEC |
| 74408063220 | SPEC |
| 74408053220 | SPEC |
| 74408053330 | SPEC |
| 74408063330 | SPEC |
| 74408063470 | SPEC |
| 74408063680 | SPEC |
| 74408063101 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | L (µH) | Tol. L | IR (A) | ISAT,10% (A) | RDC max. (mΩ) | fres (MHz) | Design Kit | Samples |
|---|
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments
Articles from this product series can be found in the following assortments: