Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
1415 | 14 | 15.5 | 16 | ||
1480 | 14 | 8 | 16 | ||
1521 | 14.5 | 21 | 15.2 | ||
1715 | 17.5 | 15 | 19.5 | ||
3119 | 31 | 19 | 35 |
LTSpice files
Characteristics
- 2-in-1 designs with low magnetic coupling
- Low core losses
- Very low RDC
- High saturation currents
- Operating temperature: -40°C to +125°C
Applications
- Class D audio amplifiers
- Digital amplifiers
Products
All
1415
1480
1521
1715
3119
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | Tol. L | IR (A) | ISAT (A) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
74441521082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±20% | 10 | 17.5 | 16 | ||
7444011715082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±20% | 10 | 34 | 21 | ||
7444013119082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±20% | 19 | 52 | 16 | ||
7444211415082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±20% | 6.7 | 16 | 20 | ||
7444011480082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±20% | 8.5 | 16 | 19 | ||
74441521100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 9 | 13.5 | 14 | ||
7444011715100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 10 | 28 | 19 | ||
7444013119100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 11 | 58 | 13 | ||
7444211415100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 6.7 | 12.5 | 18 | ||
7444011480100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 8.5 | 13.5 | 18 | ||
74441521150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 8 | 10 | 13 | ||
7444011715150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 10 | 18 | 14 | ||
7444013119150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 11 | 41 | 11 | ||
7444211415150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 5.8 | 9.5 | 13 | ||
7444011480150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 8 | 9.5 | 13 | ||
74441521220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 7 | 7 | 9 | ||
7444011715220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 10 | 12 | 11 | ||
7444013119220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 10 | 33 | 9 | ||
7444211415220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 5.7 | 7 | 10 | ||
7444011480220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 8 | 6.5 | 9 |
Order Code | Datasheet | Simulation |
---|---|---|
74441521082 | SPEC | |
7444011715082 | SPEC | |
7444013119082 | SPEC | |
7444211415082 | SPEC | |
7444011480082 | SPEC | |
74441521100 | SPEC | |
7444011715100 | SPEC | |
7444013119100 | SPEC | |
7444211415100 | SPEC | |
7444011480100 | SPEC | |
74441521150 | SPEC | |
7444011715150 | SPEC | |
7444013119150 | SPEC | |
7444211415150 | SPEC | |
7444011480150 | SPEC | |
74441521220 | SPEC | |
7444011715220 | SPEC | |
7444013119220 | SPEC | |
7444211415220 | SPEC | |
7444011480220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | Tol. L | IR (A) | ISAT (A) | fres (MHz) | Samples |
---|
Videos
Würth Elektronik Webinar: ClassD inductors - difference to normal power / filter inductors?