Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
ETD34 | 36 | 36 | 26 | THT | |||
ETD39 | 43 | 44 | 30 | THT | |||
ETD44 | 46 | 48 | 27.5 | THT |
LTSpice files
Characteristics
- Transformer for high efficiency power supply
- Input voltage 360-400 V (DC)
- Output voltage 12V, 24V or 48V
- Switching frequency 70-120 kHz
- Output power 150-250 W
- Insulation test voltage 4 kV (AC)
- Litz wire for low eddy current losses
- Defined leakage inductance for use without additional resonant inductor
Applications
- Power supply for PC, Notebook etc., LED lighting, other power supplies
- High efficient resonant converters
Products
All
ETD34
ETD39
ETD44
Order Code | Datasheet | Downloads | Status | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | fswitch (kHz) | n | LS (µH) | ISAT (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Mount | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760895431 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 12 | 12.5 | 18 | 600 | 70 - 120 | 35:2:2:3 | 100 | 2 | 260 | 3.1 | 3.1 | 144 | ETD34 | THT | |
760895441 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 24 | 6.2 | 18 | 600 | 70 - 120 | 35:4:4:3 | 100 | 2 | 260 | 8 | 8 | 144 | ETD34 | THT | |
760895451 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 48 | 3.1 | 18 | 600 | 70 - 120 | 35:8:8:3 | 100 | 2 | 260 | 26.5 | 26.5 | 145 | ETD34 | THT | |
760895631 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 12 | 16.7 | 18 | 500 | 70 - 120 | 35:2:2:3 | 95 | 3.5 | 145 | 2.5 | 2.5 | 150 | ETD39 | THT | |
760895641 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 24 | 8.3 | 18 | 500 | 70 - 120 | 35:4:4:3 | 95 | 3.5 | 145 | 7.5 | 7.5 | 160 | ETD39 | THT | |
760895651 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 48 | 4.2 | 18 | 500 | 70 - 120 | 35:8:8:3 | 95 | 3.5 | 145 | 21.5 | 21.5 | 160 | ETD39 | THT | |
760895731 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 12 | 20.8 | 18 | 475 | 70 - 120 | 35:2:2:3 | 100 | 5 | 128 | 4 | 4 | 192 | ETD44 | THT | |
760895741 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 24 | 10.4 | 16 | 400 | 70 - 120 | 27:3:3:2 | 65 | 4.3 | 75 | 4.5 | 4.5 | 150 | ETD44 | THT | |
760895751 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 360 - 400 V (DC) | 48 | 5.2 | 16 | 400 | 70 - 120 | 27:6:6:2 | 65 | 4.3 | 75 | 12.2 | 12.2 | 150 | ETD44 | THT |
Order Code | Datasheet |
---|---|
760895431 | SPEC |
760895441 | SPEC |
760895451 | SPEC |
760895631 | SPEC |
760895641 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
760895651 | SPEC |
760895731 | SPEC |
760895741 | SPEC |
760895751 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | fswitch (kHz) | n | LS (µH) | ISAT (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Mount | Samples |
---|