LTSpice files
Characteristics
- Stable stray inductance for differential mode filtering
- High current carrying capacity
- Low profile
- Flammability corresponding to UL 94 V-0
- Climatic category 40/115/21
Applications
- AC/DC converter
- High frequency DC/DC converter
- Mains operated LED drivers
- Switched mode power supplies
Products
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448680100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 450 | 9.6 | 250 | 1500 | MnZn | 25 | 27.5 | 9.7 | THT | ||
7448680120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 330 | 6 | 250 | 1500 | MnZn | 25 | 27.5 | 10 | THT | ||
7448680140 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 230 | 3.6 | 250 | 1500 | MnZn | 25 | 27.5 | 10.4 | THT | ||
7448680180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 150 | 1.9 | 250 | 1500 | MnZn | 25 | 27.5 | 11.3 | THT | ||
7448680200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 23.5 | 120 | 1.4 | 250 | 1500 | MnZn | 25 | 27.5 | 11.7 | THT |
Order Code | Datasheet | Simulation |
---|---|---|
7448680100 | SPEC | |
7448680120 | SPEC | |
7448680140 | SPEC | |
7448680180 | SPEC | |
7448680200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design