Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.6 | SMT | ||
0805 | 2 | 1.25 | - | SMT |
Characteristics
- Operating temperature: –40 °C to +85 °C
- Power capacity up to 3 W
- Low insertion loss and high attenuation in the stop-band
Applications
- RF applications
- Wireless communication systems like DECT, PACS, PHS, GSM, WLAN, Bluetooth …
Products
All
0603
0805
Order Code | Datasheet | Simulation | Downloads | Status | f | IL (dB) | VSWR | Samples |
---|---|---|---|---|---|---|---|---|
748111009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 902-928 MHz | 0.5 | 1.5 | ||
748112024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 0.5 | 1.5 | ||
748125024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 0.5 | 1.8 | ||
748121055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5150-5875 MHz | 0.6 | 1.8 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | f | IL (dB) | VSWR | Samples |
---|