Characteristics
- Customizable Product Series:
Dimensions
Surface - Polyolefine foam with nickel-copper (NiCu) metallisation
- Excellent conductivity
- Suppression of RF frequencies
- High flexibility and durability
- Operating temperature: –25 ºC to +85 ºC
Applications
- Shielding of LCD displays
- Shielding of RF modules
- Metal housings
- Transmitting and receiving modules
Products
Order Code | Datasheet | Downloads | L (mm) | W (mm) | H (mm) | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω/cm²) | Samples |
---|---|---|---|---|---|---|---|---|---|
390103 | SPEC | 2 files | 1000 | 1000 | 0.3 | 82 | 64 | 0.002 | |
390105 | SPEC | 2 files | 1000 | 1000 | 0.5 | 87 | 66 | 0.002 | |
390107 | SPEC | 2 files | 1000 | 1000 | 0.7 | 86 | 65 | 0.002 | |
390110 | SPEC | 2 files | 1000 | 1000 | 1 | 86 | 65 | 0.002 | |
390115 | SPEC | 2 files | 1000 | 1000 | 1.5 | 86 | 65 | 0.002 |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | W (mm) | H (mm) | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω/cm²) | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach