Characteristics
- Customizable Product Series:
Dimensions
Shape - Ni/Cu textiles with conductive adhesive
- High shielding effectiveness due to a high conductivity
- Surface resistance: 0.11 Ω/cm² typ.
- Volume resistance: 0.03 Ω/cm³ typ.
- Operating temperature: –25 °C to +85 °C
- The shielding gasket is not solderable
- Fast custom design on request
Applications
- Shielding
- D-Sub Connectors
Products
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Number of Poles | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
34150209 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 15 | 9 | 80 | 86 | 0.08 | |
34150215 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 15 | 15 | 80 | 86 | 0.08 | |
34150225 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 15 | 25 | 80 | 86 | 0.08 | |
34150237 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 15 | 37 | 80 | 86 | 0.08 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Number of Poles | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω) | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach