Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|---|
NEW | EE13/6/6 | 14.2 | 20.45 | 14.6 | THT | |||
NEW | EE13/7/4 | 13.8 | 23.9 | 11 | SMT | |||
NEW | EE16/8/5 | 17.78 | 26.9 | 13.8 | SMT | |||
NEW | EE20/10/6 | 22.25 | 14.6 | 23.24 | THT |
LTSpice files
Characteristics
- Switching Frequency 45kHz-200kHz
- Low real estate
- Extended Rails
- Reinforced Insulation
- IEC62368-1, EN62368-1, UL62368-1/CSA62368-1 and AS/NZS62368.1
- Operating Temp: -40°C to +125°C
Applications
- SMPS with power up to 15.5W
- Auxiliary power supplies
- For SMPS with universal input from 50 VAC up to 265 VAC
Products
All
EE13/6/6
EE13/7/4
EE16/8/5
EE20/10/6
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (mA) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7508110160 | SPEC | 8 files | 50 - 265 V (AC) | 5 | 1 | – | – | 8.75 | – | – | 45 - 70 | 1.59 | 15:1:1.75 | 480 | 3600 | 14.2 | 20.45 | 14.6 | THT | EE13/6/6 | ||
![]() | 7508110330 | SPEC | 8 files | 55 - 265 V (AC) | 12 | 0.45 | – | – | 8.7 | – | – | 50 - 60 | 1.88 | 8.71:1.35:1 | 360 | 3600 | 14.2 | 20.45 | 14.6 | THT | EE13/6/6 | ||
![]() | 7508110333 | SPEC | 8 files | 55 - 265 V (AC) | 15 | 0.32 | – | – | 20 | – | – | 50 - 65 | 1.88 | 5:1:1.33 | 360 | 3600 | 14.2 | 20.45 | 14.6 | THT | EE13/6/6 | ||
![]() | 7508110419 | SPEC | 8 files | 55 - 265 V (AC) | 24 | 0.17 | – | – | 20 | – | – | 50 - 65 | 2.25 | 3.8:1.19:1 | 260 | 3600 | 14.2 | 20.45 | 14.6 | THT | EE13/6/6 | ||
![]() | 7508110420 | SPEC | 8 files | 55 - 265 V (AC) | 30 | 0.16 | – | – | 20 | – | – | 50 - 65 | 1.95 | 3.8:1.48:1 | 320 | 3600 | 14.2 | 20.45 | 14.6 | THT | EE13/6/6 | ||
![]() | 7508170313 | SPEC | 8 files | 55 - 265 V (AC) | 15 | 0.31 | – | – | 16 | – | – | 150 | 0.592 | 4.6:1:1.05 | 725 | 3000 | 13.8 | 23.9 | 11 | SMT | EE13/7/4 | ||
![]() | 7508170312 | SPEC | 8 files | 55 - 265 V (AC) | 15 | 0.21 | – | – | 16 | – | – | 50 | 1.99 | 4.63:1:1.06 | 360 | 3000 | 13.8 | 23.9 | 11 | SMT | EE13/7/4 | ||
![]() | 7508170311 | SPEC | 8 files | 55 - 265 V (DC) | 12 | 0.42 | – | – | 16 | – | – | 150 | 0.491 | 5.75:1:1.31 | 860 | 3000 | 13.8 | 23.9 | 11 | SMT | EE13/7/4 | ||
![]() | 7508170310 | SPEC | 8 files | 55 - 265 V (AC) | 12 | 0.3 | – | – | 16 | – | – | 50 | 1.99 | 5.79:1:1.32 | 365 | 3800 | 13.8 | 23.9 | 11 | SMT | EE13/7/4 | ||
![]() | 750817015 | SPEC | 8 files | 55 - 265 V (AC) | 5 | 0.9 | – | – | 16 | – | – | 150 | 0.491 | 13.14:1:3 | 875 | 3000 | 13.8 | 23.9 | 11 | SMT | EE13/7/4 | ||
![]() | 750817014 | SPEC | 8 files | 55 - 265 V (AC) | 5 | 0.7 | – | – | 16 | – | – | 50 | 1.84 | 13:1:3 | 375 | 3000 | 13.8 | 23.9 | 11 | SMT | EE13/7/4 | ||
![]() | 750811116 | SPEC | 8 files | 85 - 265 V (AC) | 5 | 2.55 | – | – | 20 | 14 | 6 | 80 - 200 | 1.31 | 23.3:1:3.8 | 800 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | ||
![]() | 750811137 | SPEC | 8 files | 85 - 265 V (AC) | 12 | 1.05 | – | – | 20 | 14 | 6 | 80 - 200 | 1.39 | 9.7:1:1.57 | 740 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | ||
![]() | 750813530 | SPEC | 8 files | 85 - 130 V (AC) | 15 | 0.535 | 6 | 535 | 20 | 14 | 6 | 80 - 200 | 1.5 | 21.7:2.3:1:2.7 | 620 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | ||
![]() | 750813540 | SPEC | 8 files | 85 - 130 V (AC) | 25 | 0.4 | 6 | 400 | 20 | 14 | 6 | 80 - 200 | 1.25 | 21.3:3.8:1:3.2 | 800 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | ||
![]() | 750813551 | SPEC | 8 files | 85 - 130 V (AC) | 35 | 0.285 | 6 | 285 | 20 | 14 | 6 | 80 - 200 | 1.5 | 21.3:5.3:1:3.2 | 620 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | ||
![]() | 750370288 | SPEC | 8 files | 85 - 265 V (AC) | 5 | 1 | – | – | 17 | – | – | 65 | 1.7 | 16.88:1:1.88 | 1050 | 3000 | 22.25 | 14.6 | 23.24 | THT | EE20/10/6 | ||
![]() | 750370289 | SPEC | 8 files | 85 - 265 V (AC) | 5 | 1 | 5 | 1000 | 10 | – | – | 65 | 1.7 | 15:1:1:2.25 | 800 | 3000 | 22.25 | 14.6 | 23.24 | THT | EE20/10/6 | ||
![]() | 750815530 | SPEC | 8 files | 195 - 265 V (AC) | 15 | 0.52 | 6 | 520 | 20 | 14 | 6 | 80 - 200 | 8 | 48:2.3:1:3.2 | 270 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | ||
![]() | 750815542 | SPEC | 8 files | 195 - 265 V (AC) | 25 | 0.5 | 6 | 500 | 20 | 14 | 6 | 80 - 200 | 5 | 51:3.8:1:3.2 | 390 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | ||
![]() | 750815550 | SPEC | 8 files | 195 - 265 V (AC) | 35 | 0.325 | 6 | 325 | 20 | 14 | 6 | 80 - 200 | 6 | 52:5.6:1:3.4 | 330 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7508110160 | SPEC | |
![]() | 7508110330 | SPEC | |
![]() | 7508110333 | SPEC | |
![]() | 7508110419 | SPEC | |
![]() | 7508110420 | SPEC | |
![]() | 7508170313 | SPEC | |
![]() | 7508170312 | SPEC | |
![]() | 7508170311 | SPEC | |
![]() | 7508170310 | SPEC | |
![]() | 750817015 | SPEC | |
![]() | 750817014 | SPEC | |
![]() | 750811116 | SPEC | |
![]() | 750811137 | SPEC | |
![]() | 750813530 | SPEC | |
![]() | 750813540 | SPEC | |
![]() | 750813551 | SPEC | |
![]() | 750370288 | SPEC | |
![]() | 750370289 | SPEC | |
![]() | 750815530 | SPEC | |
![]() | 750815542 | SPEC | |
![]() | 750815550 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (mA) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|