| Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|---|
| EE16/7/5 | 16.9 | 18.8 | - | THT | |||
| EE16/8/5 | 20.32 | 24.38 | 16 | THT | |||
| EE20/10/6 | 21 | 25 | 16 | THT | |||
| ER28/14 | 31 | 31 | 25 | THT |
LTSpice files
Characteristics
- Universal offline input voltage: 85 - 265 VAC
- Output power from 2 W up to 35 W
- Operating temperature: -40 °C to +125 °C
- Insulation test voltage up to 4500 VAC
Applications
- Offline SMPS
- Auxiliary power supplies
- Especially designed for several ICs from Power Integrations
Products
All
EE16/7/5
EE16/8/5
EE20/10/6
ER28/14
| Order Code | Datasheet | Simulation | Downloads | Status | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (mH) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | Size | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750811023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 8 | 300 | – | – | 7.2 | 2.28 | 66 | 10.8:1:0.9 | 300 | 4500 | EE16/8/5 | ||
![]() | 7508110102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 555 | – | – | 8.6 | 2.58 | 65 | 18.3:1:0.86:0.86 | 330 | 4500 | EE16/8/5 | ||
![]() | 7508110101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 1000 | – | – | 8.6 | 1.07 | 65 | 15:1:0.86:0.86 | 700 | 4500 | EE16/8/5 | ||
![]() | 7508110100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 6.2 | 322 | – | – | – | 2.64 | 132 | 11.07:1 | 350 | 4500 | EE16/8/5 | ||
![]() | 750811019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 6 | 330 | – | – | 19 | 2.7 | 132 | 13.5:1:3.13 | 250 | 4500 | EE16/8/5 | ||
![]() | 750871032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 350 | – | – | 13 | 1.55 | 66 | 7.14 : 1 : 1.08 | – | 3000 | EE16/7/5 | ||
![]() | 750811016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 1200 | – | – | 13.5 | 1.67 | 100 | 16.42 : 1 : 2.71 | 450 | 4500 | EE16/7/5 | ||
![]() | 750310849 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 1000 | – | – | 22 | 0.9 | 132 | 8 : 1 : 2 | 900 | 4000 | EE20/10/6 | ||
![]() | 750811630 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 2000 | 5 | 2.2 | 11.5 | 1.04 | 66 | 23.33:1.33:1:2.33 | 2200 | 4500 | ER28/14 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 750811023 | SPEC | |
![]() | 7508110102 | SPEC | |
![]() | 7508110101 | SPEC | |
![]() | 7508110100 | SPEC | |
![]() | 750811019 | SPEC | |
![]() | 750871032 | SPEC | |
![]() | 750811016 | SPEC | |
![]() | 750310849 | SPEC | |
![]() | 750811630 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (A) | Vaux (V) | L (mH) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | Size | Samples |
|---|