LTSpice files
Characteristics
- Nominal input voltage: 85–265 VAC (120–375 VDC)
- Operating temperature: –40 °C to +125 °C
- Isolation voltage: 2 kVAC up to 5 kVAC
- Multiple output options
- Options for fixed frequency or quasi-resonant mode operation
- Most products meet reinforced insulation
Reference Designs
Applications
- Offline-switch mode power supplies
- Especially designed for several ICs from STMicroelectronics
- Auxiliary power supply
- Home appliances
- Consumer electronics
Products
All
EE13/7/4
EE13/7/6
EE16/7/5
EE16/8/5
EE20/10/6
RM8
Order Code | Datasheet | Simulation | Downloads | Status | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (mA) | Vaux (V) | ISAT (A) | VT (V (AC)) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750370702 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 - 187 V (AC) | 12 | 1 | – | – | 20 | 1.2 | 3200 | 67 - 97 | 1.5 | 5.6:1:0.52:0.8 | 22.2 | 25 | 16 | THT | EE20/10/6 | ||
![]() | 7508110351 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 64 - 265 V (AC) | 12 | 0.5 | – | – | 15 | 0.53 | 3000 | 54 - 66 | 2.5 | 5.57:1:1.24 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | ||
![]() | 750370024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 424 V (AC) | 12 | 0.5 | – | – | 16 | 0.34 | 4000 | 115 | 1.6 | 8:1:1.33 | 13.72 | 20.45 | 10.8 | THT | EE13/7/4 | ||
![]() | 750310660 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 0.5 | – | – | 12 | – | 3600 | 120 | 1.2 | 7.87:1:1 | 20.83 | 22.35 | 17.53 | THT | EE16/8/5 | ||
![]() | 750871011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | 5 | 1 | – | – | – | – | – | 50 - 140 | 4 | 21.9:1:2.9 | 20 | 24 | 16 | THT | EE16/8/5 | ||
![]() | 750871010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | 5 | 1 | – | – | 12 | – | 4000 | 60 | 3.3 | 14.36:1:2.27 | 20.32 | 24.58 | 16 | THT | EE16/8/5 | ||
![]() | 750370026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | 12 | 0.3 | 12 | 300 | 12 | 0.44 | 3200 | 70 - 134 | 3.9 | 8.96:1:1:1 | 20.2 | 24.2 | 15.5 | THT | EE16/8/5 | ||
![]() | 750871110 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | 5 | 2.5 | – | – | 10 | – | 4000 | 60 | 1.6 | 14.4:1:2 | 21 | 25 | 16 | THT | EE20/10/6 | ||
![]() | 750871111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | 5 | 2.4 | – | – | 12 | – | 4000 | 60 | 1.7 | 13.9:1:2.6 | 21 | 25 | 16 | THT | EE20/10/6 | ||
![]() | 760871131 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 297 V (AC) | 12 | 0.5 | 12 | 500 | 15 | 0.7 | 4000 | 60 | 1.396 | 9.6:1:1:1.2 | 22.2 | 25 | 16 | THT | EE20/10/6 | ||
![]() | 750370228 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 1.25 | – | – | 12 | 1.325 | 3900 | 50 - 60 | 1.5 | 8:1:1 | 22.2 | 25 | 16 | THT | EE20/10/6 | ||
![]() | 750314352 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 15 | 0.7 | 6 | 100 | 12 | 0.82 | 1500 | 115 | 0.9 | 11.9:1.33:1:2.11 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 | ||
![]() | 750314288 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | -5 | 0.8 | 7 | 420 | – | 0.5 | 2000 | 60 | – | 14.2:1.4:1 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 | ||
![]() | 750871012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | 5 | 2.4 | – | – | 14 | – | 4500 | 50 - 140 | 0.9 | 14.75:1:2.75 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | ||
![]() | 750370423 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 0.6 | – | – | 13.3 | 0.6 | 3900 | 115 | 1.5 | 13.33:1:2.78 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | ||
![]() | 7508110341 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 0.35 | – | – | 15 | 0.52 | 4000 | 115 | 1.5 | 6.87:1:1.27 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | ||
![]() | 7508110342 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 0.35 | – | – | 12 | 0.58 | 4000 | 60 | 1.2 | 7.86:1:1.07 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | ||
![]() | 7508110110 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 1.2 | – | – | 12 | 0.6 | – | 115 | 1.23 | 15:1:2.3 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | ||
![]() | 750315363 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 0.6 | – | – | 5.1 | 0.625 | 3000 | 60 | 2 | 5.86:1:0.586 | 17 | 13.4 | 21.5 | THT | EE16/7/5 | ||
![]() | 7508110345 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 0.5 | – | – | 6 | 0.48 | 4000 | 60 | 2 | 5.78:1:0.52 | 17 | 13.4 | 21.5 | THT | EE16/7/5 | ||
![]() | 750316413 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 15 | 0.6 | 6 | 100 | 13 | 0.7 | 1500 | 60 | 1.5 | 11.67:1.5:1:2.17 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 | ||
![]() | 750810014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 5 | 1.2 | – | – | – | 0.53 | 1875 | 60 | 2 | 12.36:1 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | ||
![]() | 750316878 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 13 | 0.7 | 4.5 | 100 | 15 | 0.47 | 4000 | 80 | 2.2 | 23.33:1.67:1:2.83 | 17.04 | 13.84 | 22.55 | THT | EE16/7/5 | ||
![]() | 750318330 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 12 | 2.25 | – | – | 12 | 4.8 | 4000 | 56 - 138 | 0.15 | 5:1:3.5 | 24.64 | 24.64 | 17.32 | THT | RM8 | ||
![]() | 750871030 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | 12 | 0.6 | – | – | 12 | – | 4000 | 60 | 2.38 | 9.55:1:1 | 20 | 24 | 16 | THT | EE16/8/5 | ||
![]() | 760871431 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 88 - 265 V (AC) | 4.5 | 0.15 | 13 | 420 | 12 | – | 4500 | 55 | 2 | 27.67:1:3.17:1.22 | 18 | 16.5 | 18 | THT | EE16/7/5 | ||
![]() | 750344353 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 90 - 265 V (AC) | 20 | 2.25 | – | – | 12 | 2 | 4000 | 60 - 150 | 0.4 | 7.5:1:2.33 | 24.64 | 24.64 | 17.32 | THT | RM8 | ||
![]() | 750817436 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 265 - 297 V (AC) | 5 | 0.5 | 12 | 220 | 15 | 0.42 | 3000 | 115 | 2.3 | 19.14:1:2.43:3 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 750370702 | SPEC | |
![]() | 7508110351 | SPEC | |
![]() | 750370024 | SPEC | |
![]() | 750310660 | SPEC | |
![]() | 750871011 | SPEC | |
![]() | 750871010 | SPEC | |
![]() | 750370026 | SPEC | |
![]() | 750871110 | SPEC | |
![]() | 750871111 | SPEC | |
![]() | 760871131 | SPEC | |
![]() | 750370228 | SPEC | |
![]() | 750314352 | SPEC | |
![]() | 750314288 | SPEC | |
![]() | 750871012 | SPEC | |
![]() | 750370423 | SPEC | |
![]() | 7508110341 | SPEC | |
![]() | 7508110342 | SPEC | |
![]() | 7508110110 | SPEC | |
![]() | 750315363 | SPEC | |
![]() | 7508110345 | SPEC | |
![]() | 750316413 | SPEC | |
![]() | 750810014 | SPEC | |
![]() | 750316878 | SPEC | |
![]() | 750318330 | SPEC | |
![]() | 750871030 | SPEC | |
![]() | 760871431 | SPEC | |
![]() | 750344353 | SPEC | |
![]() | 750817436 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (mA) | Vaux (V) | ISAT (A) | VT (V (AC)) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|